magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSLV6-R - 分气接头
Festo
产品 (A - Z)
Q
QSLV6
Powered by
CAD模型選擇
{festo/parts/q/qslv6/qslv6_r.prj},{NB=153245 QSLV6-1/4-8},{TNR=153245},{TYP=QSLV6-1/4-8},{D1=R1/4},{NENN=4.000},{D2=8.000},{D5=14.500},{H1=64.700},{H2=11.000},{H3=18.500},{H4=15.000},{H5=58.700},{L1=27.700},{B1=14.000},{SW1=17.000},{T=18.100},{CNSMASSEXACT=0.0730},{D1N=13.157},{Z=13.800},{D6=19.000},{SW2=17.000},{X=9.190},{GTIN=4052568033262}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定直径
[mm]
D2
气管外径
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L1
[mm]
B1
[mm]
SW1
扳手开口宽度
[mm]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
153241 QSLV6-1/8-4
153241
QSLV6-1/8-4
R1/8
2.300
4.000
10.000
54.700
8.000
15.500
13.000
50.700
22.200
10.000
14.000
14.900
0.0400
4052568033224
153242 QSLV6-1/8-6
153242
QSLV6-1/8-6
R1/8
2.900
6.000
12.500
54.700
8.000
15.500
13.000
50.700
24.200
12.000
14.000
17.000
0.0450
4052568033231
153243 QSLV6-1/4-6
153243
QSLV6-1/4-6
R1/4
2.900
6.000
12.500
57.700
11.000
16.500
13.000
51.700
24.200
12.000
14.000
17.000
0.0510
4052568033248
153244 QSLV6-1/8-8
153244
QSLV6-1/8-8
R1/8
4.000
8.000
14.500
61.700
8.000
17.500
15.000
57.700
27.700
14.000
17.000
18.100
0.0710
4052568033255
153245 QSLV6-1/4-8
153245
QSLV6-1/4-8
R1/4
4.000
8.000
14.500
64.700
11.000
18.500
15.000
58.700
27.700
14.000
17.000
18.100
0.0730
4052568033262
153246 QSLV6-3/8-8
153246
QSLV6-3/8-8
R3/8
4.100
8.000
14.500
65.700
12.000
19.200
15.000
59.400
27.700
14.000
17.000
18.100
0.0810
4052568033279
153247 QSLV6-1/4-10
153247
QSLV6-1/4-10
R1/4
5.200
10.000
17.500
75.700
11.000
22.000
18.000
69.700
31.700
17.000
22.000
20.200
0.1220
4052568070502
153248 QSLV6-3/8-10
153248
QSLV6-3/8-10
R3/8
5.200
10.000
17.500
76.700
12.000
22.700
18.000
70.400
31.700
17.000
22.000
20.200
0.1260
4052568070519
153249 QSLV6-3/8-12
153249
QSLV6-3/8-12
R3/8
6.300
12.000
21.000
90.500
12.000
27.500
21.600
84.200
36.700
20.000
27.000
23.400
0.2050
4052568070526
153250 QSLV6-1/2-12
153250
QSLV6-1/2-12
R1/2
6.300
12.000
21.000
93.500
15.000
28.600
21.600
85.300
36.700
20.000
27.000
23.400
0.2140
4052568070533
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表