magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSM-I-U-M (USA) - 快插螺纹接头
Festo
产品 (A - Z)
Q
QSM
Powered by
CAD模型選擇
{festo/parts/q/qsm/qsm_ium.prj},{NB=130593 QSM-M5-5/32-I-U-M},{TNR=130593},{TYP=QSM-M5-5/32-I-U-M},{D=5/32},{DD=3.969},{T=M5},{TNDR=5.000},{TKDR=4.019},{A=3.000},{B=16.200},{C=11.500},{L=13.200},{HEX=2.500},{P=8.000},{Z=0.000},{X=7.800},{Y=9.800},{VERS=1.000},{EFF=5.1},{CNSMASSEXACT=0.0030},{GTIN=4052568309541}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气管外径
ⁿ/ₐ
T
螺纹
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
L
[mm]
HEX
扳手开口宽度
[mm]
P
直径
[mm]
X
[mm]
Y
[mm]
EFF
[mm2]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
183751 QSM-M3-1/8-I-U-M
183751
QSM-M3-1/8-I-U-M
1/8
M3
2.500
15.700
11.500
13.200
1.500
8.000
7.800
9.800
1.8
0.0023
4052568322045
183749 QSM-M5-1/8-I-U-M
183749
QSM-M5-1/8-I-U-M
1/8
M5
3.000
16.200
11.500
13.200
2.000
8.000
7.800
9.800
3.3
0.0030
4052568322021
183738 QSM-M7-1/8-I-U-M
183738
QSM-M7-1/8-I-U-M
1/8
M7
5.500
18.900
11.500
13.400
2.000
9.800
7.800
9.800
3.0
0.0062
4052568321918
130592 QSM-M3-5/32-I-U-M
130592
QSM-M3-5/32-I-U-M
5/32
M3
2.500
15.700
11.500
13.200
1.500
8.000
7.800
9.800
1.8
0.0022
4052568309534
130593 QSM-M5-5/32-I-U-M
130593
QSM-M5-5/32-I-U-M
5/32
M5
3.000
16.200
11.500
13.200
2.500
8.000
7.800
9.800
5.1
0.0030
4052568309541
183752 QSM-M3-3/16-I-U-M
183752
QSM-M3-3/16-I-U-M
3/16
M3
2.500
17.400
12.100
14.900
1.500
9.800
9.800
11.800
1.5
0.0035
4052568322052
183750 QSM-M5-3/16-I-U-M
183750
QSM-M5-3/16-I-U-M
3/16
M5
3.000
17.900
12.100
14.900
2.500
9.800
9.800
11.800
4.0
0.0046
4052568322038
183739 QSM-M7-3/16-I-U-M
183739
QSM-M7-3/16-I-U-M
3/16
M7
5.500
21.000
12.100
15.500
3.000
9.800
9.800
11.800
3.5
0.0059
4052568321925
130591 QSM-M5-1/4-I-U-M
130591
QSM-M5-1/4-I-U-M
1/4
M5
3.000
17.400
11.700
14.400
2.500
9.800
9.800
11.800
4.8
0.0038
4052568309527
183740 QSM-M7-1/4-I-U-M
183740
QSM-M7-1/4-I-U-M
1/4
M7
5.500
18.900
11.700
13.400
4.000
9.800
9.800
11.800
6.5
0.0040
4052568321932
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表