magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSY-...-... - Y型快插接头
Festo
产品 (A - Z)
Q
QSY
Powered by
CAD模型選擇
{festo/parts/q/qsy/qsy_red.prj},{NB=130612 QSY-12-8},{TNR=130612},{TYP=QSY-12-8},{D1=12.000},{NENN=7.500},{D2=8.000},{D4=17.500},{D5=21.000},{D6=4.500},{H1=20.000},{L1=54.300},{L2=21.700},{T1=23.400},{T2=18.100},{CNSMASSEXACT=0.0270},{P2=21.700},{Z1=19.800},{Z2=13.800},{GTIN=4052568023706}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气管外径
[mm]
NENN
额定尺寸
[mm]
D2
气管外径
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
L1
[mm]
L2
[mm]
T1
深度
[mm]
T2
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
153153 QSY-6-4
153153
QSY-6-4
6.000
3.000
4.000
12.500
13.000
3.200
12.000
37.200
15.200
17.000
14.900
0.0110
4052568032456
153154 QSY-8-6
153154
QSY-8-6
8.000
4.600
6.000
12.500
14.500
3.400
14.000
42.450
17.250
18.100
17.000
0.0130
4052568032463
130610 QSY-8-4
130610
QSY-8-4
8.000
4.600
4.000
12.500
14.500
3.400
14.000
41.900
16.700
18.100
14.900
0.0130
4052568023683
130611 QSY-10-6
130611
QSY-10-6
10.000
6.000
6.000
14.500
17.500
4.500
18.000
48.150
21.300
20.200
17.000
0.0190
4052568023690
153155 QSY-10-8
153155
QSY-10-8
10.000
6.000
8.000
14.500
17.500
4.500
18.000
48.100
19.200
20.200
18.100
0.0200
4052568032470
130612 QSY-12-8
130612
QSY-12-8
12.000
7.500
8.000
17.500
21.000
4.500
20.000
54.300
21.700
23.400
18.100
0.0270
4052568023706
153156 QSY-12-10
153156
QSY-12-10
12.000
7.500
10.000
17.500
21.000
4.500
20.000
54.600
22.000
23.400
20.200
0.0300
4052568032487
190708 QSY-16-12
190708
QSY-16-12
16.000
9.000
12.000
25.000
25.000
4.500
24.000
62.300
22.200
24.100
23.400
0.0480
4052568043070
130812 QSY-6-4-100
130812
QSY-6-4-100
6.000
3.000
4.000
12.500
13.000
3.400
12.000
37.200
15.200
17.000
14.900
0.0110
4052568025335
130813 QSY-8-6-50
130813
QSY-8-6-50
8.000
4.600
6.000
12.500
14.500
3.400
14.000
42.450
17.250
18.100
17.000
0.0130
4052568025342
130814 QSY-10-8-20
130814
QSY-10-8-20
10.000
6.000
8.000
14.500
17.500
4.500
18.000
48.100
19.200
20.200
18.100
0.0200
4052568025359
130815 QSY-12-10-20
130815
QSY-12-10-20
12.000
7.500
10.000
17.500
21.000
4.500
20.000
54.600
22.000
23.400
20.200
0.0300
4052568025366
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表