magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SDE3 - 压力传感器
Festo
产品 (A - Z)
S
SDE3
Powered by
CAD模型選擇
{festo/parts/s/sde3/sde3_std_asmtab.prj},{NB=540207 SDE3-D10S-B-HQ4-2P-M8},{TNR=540207},{TYP=SDE3-D10S-B-HQ4-2P-M8},{DB=D10},{DE=S},{DP=B},{PA=HQ4},{EAG=2P},{ASE=M8},{ATEX=-},{CNSMASSEXACT=0.037},{GTIN=4052568178680}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DB
压力范围
ⁿ/ₐ
DE
压力输入
ⁿ/ₐ
DP
显示屏
ⁿ/ₐ
PA
安装/气动接口
ⁿ/ₐ
EAG
电气输出
ⁿ/ₐ
ASE
电接口
ⁿ/ₐ
ATEX
EU 认证
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
540193 SDE3-V1S-B-HQ4-2P-...
540193
SDE3-V1S-B-HQ4-2P-M8
V1
S
B
HQ4
2P
M8
-
0.037
4052568178543
540194 SDE3-V1S-H-HQ4-2P-...
540194
SDE3-V1S-H-HQ4-2P-M8
V1
S
H
HQ4
2P
M8
-
0.037
4052568178550
540195 SDE3-V1S-B-FQ4-2P-...
540195
SDE3-V1S-B-FQ4-2P-M8
V1
S
B
FQ4
2P
M8
-
0.061
4052568178567
540196 SDE3-V1D-B-HQ4-2P-...
540196
SDE3-V1D-B-HQ4-2P-M8
V1
D
B
HQ4
2P
M8
-
0.037
4052568178574
540197 SDE3-V1D-H-HQ4-2P-...
540197
SDE3-V1D-H-HQ4-2P-M8
V1
D
H
HQ4
2P
M8
-
0.037
4052568178581
540198 SDE3-V1D-B-FQ4-2P-...
540198
SDE3-V1D-B-FQ4-2P-M8
V1
D
B
FQ4
2P
M8
-
0.061
4052568178598
540199 SDE3-V1Z-B-HQ4-2P-...
540199
SDE3-V1Z-B-HQ4-2P-M8
V1
Z
B
HQ4
2P
M8
-
0.037
4052568178604
540200 SDE3-V1Z-H-HQ4-2P-...
540200
SDE3-V1Z-H-HQ4-2P-M8
V1
Z
H
HQ4
2P
M8
-
0.037
4052568178611
540201 SDE3-V1Z-B-FQ4-2P-...
540201
SDE3-V1Z-B-FQ4-2P-M8
V1
Z
B
FQ4
2P
M8
-
0.061
4052568178628
540202 SDE3-V1Z-B-HQ4-2N-...
540202
SDE3-V1Z-B-HQ4-2N-M8
V1
Z
B
HQ4
2N
M8
-
0.037
4052568178635
540203 SDE3-D2D-B-HQ4-2P-...
540203
SDE3-D2D-B-HQ4-2P-M8
D2
D
B
HQ4
2P
M8
-
0.037
4052568178642
540204 SDE3-D2D-B-FQ4-2P-...
540204
SDE3-D2D-B-FQ4-2P-M8
D2
D
B
FQ4
2P
M8
-
0.061
4052568178659
540205 SDE3-D2Z-B-HQ4-2P-...
540205
SDE3-D2Z-B-HQ4-2P-M8
D2
Z
B
HQ4
2P
M8
-
0.037
4052568178666
540206 SDE3-D2Z-B-FQ4-2P-...
540206
SDE3-D2Z-B-FQ4-2P-M8
D2
Z
B
FQ4
2P
M8
-
0.061
4052568178673
540207 SDE3-D10S-B-HQ4-2P...
540207
SDE3-D10S-B-HQ4-2P-M8
D10
S
B
HQ4
2P
M8
-
0.037
4052568178680
540208 SDE3-D10S-B-FQ4-2P...
540208
SDE3-D10S-B-FQ4-2P-M8
D10
S
B
FQ4
2P
M8
-
0.061
4052568178697
540209 SDE3-D10D-B-HQ4-2P...
540209
SDE3-D10D-B-HQ4-2P-M8
D10
D
B
HQ4
2P
M8
-
0.037
4052568178703
540210 SDE3-D10D-B-FQ4-2P...
540210
SDE3-D10D-B-FQ4-2P-M8
D10
D
B
FQ4
2P
M8
-
0.061
4052568178710
540211 SDE3-D10Z-B-HQ4-2P...
540211
SDE3-D10Z-B-HQ4-2P-M8
D10
Z
B
HQ4
2P
M8
-
0.037
4052568178727
540212 SDE3-D10Z-B-FQ4-2P...
540212
SDE3-D10Z-B-FQ4-2P-M8
D10
Z
B
FQ4
2P
M8
-
0.061
4052568178734
540213 SDE3-D10Z-B-HQ4-2N...
540213
SDE3-D10Z-B-HQ4-2N-M8
D10
Z
B
HQ4
2N
M8
-
0.037
4052568178741
542685 SDE3-D10D-B-WQ4-2P...
542685
SDE3-D10D-B-WQ4-2P-K-1
D10
D
B
WQ4
2P
K
-
0.043
542878 SDE3-D10D-B-WQ4-2P...
542878
SDE3-D10D-B-WQ4-2P-M8-1
D10
D
B
WQ4
2P
M8
-
0.043
568662 SDE3-D10D-B-HQ4-2P...
568662
SDE3-D10D-B-HQ4-2P-M12
D10
D
B
HQ4
2P
M12
-
0.037
4052568216283
568663 SDE3-V1D-B-HQ4-2P-...
568663
SDE3-V1D-B-HQ4-2P-M12
V1
D
B
HQ4
2P
M12
-
0.037
4052568216290
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表