目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.EML20 - ISO Threaded unions Stainless steel 316L 200mm LONG WELDING NIPPLES
FG INOX
Industry
ISO Threaded unions and accessories
Welding nipples
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/welding_nipples/i_eml20.prj},{NB=fginox_EML20100G},{REF=EML20100G},{DN=100},{G=4\"},{L=200},{WEIGHT=2.000},{RAC=Gaz/BSP},{GX=113.03000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
L
ⁿ/ₐ
WEIGHT
Weight
ⁿ/ₐ
RAC
Connection
ⁿ/ₐ
FG INOX - EML205G
EML205G
5
1/8"
200
0.058
Gaz/BSP
FG INOX - EML208G
EML208G
8
1/4"
200
0.095
Gaz/BSP
FG INOX - EML2012G
EML2012G
12
3/8"
200
0.115
Gaz/BSP
FG INOX - EML2015G
EML2015G
15
1/2"
200
0.145
Gaz/BSP
FG INOX - EML2020G
EML2020G
20
3/4"
200
0.225
Gaz/BSP
FG INOX - EML2025G
EML2025G
25
1"
200
0.340
Gaz/BSP
FG INOX - EML2032G
EML2032G
32
1"1/4
200
0.430
Gaz/BSP
FG INOX - EML2040G
EML2040G
40
1"1/2
200
0.475
Gaz/BSP
FG INOX - EML2050G
EML2050G
50
2"
200
0.735
Gaz/BSP
FG INOX - EML2065G
EML2065G
65
2"1/2
200
0.885
Gaz/BSP
FG INOX - EML2080G
EML2080G
80
3"
200
1.510
Gaz/BSP
FG INOX - EML20100G
EML20100G
100
4"
200
2.000
Gaz/BSP
FG INOX - EML205B
EML205B
5
1/8"
200
0.058
NPT/BRIGGS
FG INOX - EML208B
EML208B
8
1/4"
200
0.095
NPT/BRIGGS
FG INOX - EML2012B
EML2012B
12
3/8"
200
0.115
NPT/BRIGGS
FG INOX - EML2015B
EML2015B
15
1/2"
200
0.145
NPT/BRIGGS
FG INOX - EML2020B
EML2020B
20
3/4"
200
0.225
NPT/BRIGGS
FG INOX - EML2025B
EML2025B
25
1"
200
0.340
NPT/BRIGGS
FG INOX - EML2032B
EML2032B
32
1"1/4
200
0.430
NPT/BRIGGS
FG INOX - EML2040B
EML2040B
40
1"1/2
200
0.475
NPT/BRIGGS
FG INOX - EML2050B
EML2050B
50
2"
200
0.735
NPT/BRIGGS
FG INOX - EML2065B
EML2065B
65
2"1/2
200
0.885
NPT/BRIGGS
FG INOX - EML2080B
EML2080B
80
3"
200
1.510
NPT/BRIGGS
FG INOX - EML20100B
EML20100B
100
4"
200
2.000
NPT/BRIGGS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表