目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2FBC - Machine screws POZIDRIVE RAISED CSK HEAD SCREWS DIN 966 NFE 25-120 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Fasteners
Machine screws
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/fasteners/machine_screws/v_2fbc.prj},{NB=fginox_2FBC550},{D=5},{L=50},{D2=9.2},{P=1.25},{H=2.50},{M=5.3},{PAS=0.80},{A=1.600},{T=2.300},{RT=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
d
[mm]
L
[mm]
D2
D
[mm]
P
[mm]
H
[mm]
M
m
[mm]
PAS
[mm]
FG INOX - 2FBC35
2FBC35
3
5
5.6
0.75
1.65
3.1
0.50
FG INOX - 2FBC36
2FBC36
3
6
5.6
0.75
1.65
3.1
0.50
FG INOX - 2FBC38
2FBC38
3
8
5.6
0.75
1.65
3.1
0.50
FG INOX - 2FBC310
2FBC310
3
10
5.6
0.75
1.65
3.1
0.50
FG INOX - 2FBC312
2FBC312
3
12
5.6
0.75
1.65
3.1
0.50
FG INOX - 2FBC316
2FBC316
3
16
5.6
0.75
1.65
3.1
0.50
FG INOX - 2FBC320
2FBC320
3
20
5.6
0.75
1.65
3.1
0.50
FG INOX - 2FBC46
2FBC46
4
6
7.5
1.00
2.20
4.5
0.70
FG INOX - 2FBC48
2FBC48
4
8
7.5
1.00
2.20
4.5
0.70
FG INOX - 2FBC410
2FBC410
4
10
7.5
1.00
2.20
4.5
0.70
FG INOX - 2FBC412
2FBC412
4
12
7.5
1.00
2.20
4.5
0.70
FG INOX - 2FBC416
2FBC416
4
16
7.5
1.00
2.20
4.5
0.70
FG INOX - 2FBC420
2FBC420
4
20
7.5
1.00
2.20
4.5
0.70
FG INOX - 2FBC425
2FBC425
4
25
7.5
1.00
2.20
4.5
0.70
FG INOX - 2FBC430
2FBC430
4
30
7.5
1.00
2.20
4.5
0.70
FG INOX - 2FBC435
2FBC435
4
35
7.5
1.00
2.20
4.5
0.70
FG INOX - 2FBC440
2FBC440
4
40
7.5
1.00
2.20
4.5
0.70
FG INOX - 2FBC56
2FBC56
5
6
9.2
1.25
2.50
5.3
0.80
FG INOX - 2FBC58
2FBC58
5
8
9.2
1.25
2.50
5.3
0.80
FG INOX - 2FBC510
2FBC510
5
10
9.2
1.25
2.50
5.3
0.80
FG INOX - 2FBC512
2FBC512
5
12
9.2
1.25
2.50
5.3
0.80
FG INOX - 2FBC516
2FBC516
5
16
9.2
1.25
2.50
5.3
0.80
FG INOX - 2FBC520
2FBC520
5
20
9.2
1.25
2.50
5.3
0.80
FG INOX - 2FBC525
2FBC525
5
25
9.2
1.25
2.50
5.3
0.80
FG INOX - 2FBC530
2FBC530
5
30
9.2
1.25
2.50
5.3
0.80
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表