目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2TAN - Self tapping screws SELF DRILLING SCREWS DIN 7504M Inox A2 / S.S 304 *DRILLS ONLY ALUMINIUM
FG INOX
Stainless steel fasteners
Fasteners
Self tapping screws
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/fasteners/self_tapping_screws/v_2tan.prj},{NB=fginox_2TAN812},{REF=2TAN812},{M=1.75-3},{A=4.0},{B=3.48},{L1=6.2},{L=13},{FI=4.2},{DK=8.000},{K=3.100},{R=0.200},{RF=6.500},{MH=4.400},{TH=2.400},{AX=1.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Reference
ⁿ/ₐ
M
ⁿ/ₐ
A
[mm]
B
[mm]
L1
[mm]
L
[mm]
FI
ø
[mm]
FG INOX - 2TAN412
2TAN412
0.75-1.90
2.5
2.54
8.0
13
2.9
FG INOX - 2TAN612
2TAN612
0.75-2.25
3.0
2.95
7.5
13
3.5
FG INOX - 2TAN615
2TAN615
0.75-2.25
3.0
2.95
10.5
16
3.5
FG INOX - 2TAN619
2TAN619
0.75-2.25
3.0
2.95
13.5
19
3.5
FG INOX - 2TAN622
2TAN622
0.75-2.25
3.0
2.95
16.5
22
3.5
FG INOX - 2TAN625
2TAN625
0.75-2.25
3.0
2.95
19.5
25
3.5
FG INOX - 2TAN712
2TAN712
0.75-2.40
3.5
3.18
6.8
13
3.9
FG INOX - 2TAN715
2TAN715
0.75-2.40
3.5
3.18
9.8
16
3.9
FG INOX - 2TAN719
2TAN719
0.75-2.40
3.5
3.18
12.8
19
3.9
FG INOX - 2TAN722
2TAN722
0.75-2.40
3.5
3.18
15.8
22
3.9
FG INOX - 2TAN725
2TAN725
0.75-2.40
3.5
3.18
18.8
25
3.9
FG INOX - 2TAN812
2TAN812
1.75-3
4.0
3.48
6.2
13
4.2
FG INOX - 2TAN815
2TAN815
1.75-3
4.0
3.48
9.2
16
4.2
FG INOX - 2TAN819
2TAN819
1.75-3
4.0
3.48
12.2
19
4.2
FG INOX - 2TAN822
2TAN822
1.75-3
4.0
3.48
15.2
22
4.2
FG INOX - 2TAN825
2TAN825
1.75-3
4.0
3.48
18.5
25
4.2
FG INOX - 2TAN1012
2TAN1012
1.75-4
4.5
3.94
5.3
13
4.8
FG INOX - 2TAN1015
2TAN1015
1.75-4
4.5
3.94
8.3
16
4.8
FG INOX - 2TAN1019
2TAN1019
1.75-4
4.5
3.94
11.3
19
4.8
FG INOX - 2TAN1022
2TAN1022
1.75-4
4.5
3.94
14.3
22
4.8
FG INOX - 2TAN1025
2TAN1025
1.75-4
4.5
3.94
17.3
25
4.8
FG INOX - 2TAN1031
2TAN1031
1.75-4
4.5
3.94
24.3
32
4.8
FG INOX - 2TAN1038
2TAN1038
1.75-4
4.5
3.94
30.3
38
4.8
FG INOX - 2TAN1045
2TAN1045
1.75-4
4.5
3.94
37.3
45
4.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表