目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2CIE - Marine hardware, closing fittings Pins, rivets, circlips, locking tabs EXTERNAL CIRCLIPS DIN 471 Inox A1 / S.S 303
FG INOX
Stainless steel fasteners
Marine Hardware, Closing fittings
Pins, rivets, circlips, locking tabs
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/marine_hardware_closing_fittings/pins_rivets_circlips_locking_tabs/v_2cie.prj},{NB=fginox_2CIE19},{REF=2CIE19},{A=3.9},{B=2.5},{D5=2.0},{EP=1.20},{DEP=A 19 x 1,2},{NATURE=INOX A1 / S.S 303},{D2=18.000},{D1=19.000},{D3=17.500},{M=1.300},{T=0.500},{N=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
A
[mm]
B
[mm]
D5
[mm]
EP
[mm]
DEP
D/EP
ⁿ/ₐ
NATURE
Nature
ⁿ/ₐ
FG INOX - 2CIE5
2CIE5
2.5
1.1
1.0
0.60
A 5 x 0,6
INOX A1 / S.S 303
FG INOX - 2CIE6
2CIE6
2.7
1.3
1.2
0.70
A 6 x 0,7
INOX A1 / S.S 303
FG INOX - 2CIE7
2CIE7
3.1
1.4
1.2
0.80
A 7 x 0,8
INOX A1 / S.S 303
FG INOX - 2CIE8
2CIE8
3.2
1.4
1.2
0.80
A 8 x 0,8
INOX A1 / S.S 303
FG INOX - 2CIE9
2CIE9
3.3
1.7
1.2
1.00
A 9 x 1
INOX A1 / S.S 303
FG INOX - 2CIE10
2CIE10
3.3
1.8
1.2
1.00
A 10 x 1
INOX A1 / S.S 303
FG INOX - 2CIE11
2CIE11
3.3
1.8
1.5
1.00
A 11 x 1
INOX A1 / S.S 303
FG INOX - 2CIE12
2CIE12
3.3
1.8
1.7
1.00
A 12 x 1
INOX A1 / S.S 303
FG INOX - 2CIE13
2CIE13
3.4
2.0
1.7
1.00
A 13 x 1
INOX A1 / S.S 303
FG INOX - 2CIE14
2CIE14
3.5
2.1
1.7
1.00
A 14 x 1
INOX A1 / S.S 303
FG INOX - 2CIE15
2CIE15
3.6
2.2
1.7
1.00
A 15 x 1
INOX A1 / S.S 303
FG INOX - 2CIE16
2CIE16
3.7
2.2
1.7
1.00
A 16 x 1
INOX A1 / S.S 303
FG INOX - 2CIE17
2CIE17
3.8
2.3
1.7
1.00
A 17 x 1
INOX A1 / S.S 303
FG INOX - 2CIE18
2CIE18
3.9
2.4
2.0
1.20
A 18 x 1,2
INOX A1 / S.S 303
FG INOX - 2CIE19
2CIE19
3.9
2.5
2.0
1.20
A 19 x 1,2
INOX A1 / S.S 303
FG INOX - 2CIE20
2CIE20
4.0
2.6
2.0
1.20
A 20 x 1,2
INOX A1 / S.S 303
FG INOX - 2CIE22
2CIE22
4.2
2.8
2.0
1.20
A 22 x 1,2
INOX A1 / S.S 303
FG INOX - 2CIE23
2CIE23
4.3
2.9
2.0
1.20
A 23 x 1,2
INOX A1 / S.S 303
FG INOX - 2CIE24
2CIE24
4.4
3.0
2.0
1.20
A 24 x 1,2
INOX A1 / S.S 303
FG INOX - 2CIE25
2CIE25
4.4
3.0
2.0
1.20
A 25 x 1,2
INOX A1 / S.S 303
FG INOX - 2CIE26
2CIE26
4.5
3.1
2.0
1.20
A 26 x 1,2
INOX A1 / S.S 303
FG INOX - 2CIE27
2CIE27
4.6
3.1
2.0
1.20
A 27 x 1,2
INOX A1 / S.S 303
FG INOX - 2CIE28
2CIE28
4.7
3.2
2.0
1.50
A 28 x 1,5
INOX A1 / S.S 303
FG INOX - 2CIE30
2CIE30
5.0
3.5
2.0
1.50
A 30 x 1,5
INOX A1 / S.S 303
FG INOX - 2CIE32
2CIE32
5.2
3.6
2.5
1.50
A 32 x 1,5
INOX A1 / S.S 303
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表