目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2M - MEDIUM SIZED STAMPED WASHERS NFE 25-513M Inox A2 / S.S 304 or Inox A4 / S.S 316
FG INOX
Stainless steel fasteners
Stainless steel washers
Flat stamped washers
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/stainless_steel_washers/flat_stamped_washers/v_2m.prj},{NB=fginox_2M60},{REF=2M60},{D1=62.00},{D2=115.0},{E=9.0},{FI=M60},{NATURE=A2 / S.S 304},{BO=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
E
ⁿ/ₐ
FI
Ø
ⁿ/ₐ
NATURE
Nature Inox
ⁿ/ₐ
BO
Presentation
ⁿ/ₐ
FG INOX - 2M2
2M2
2.20
5.5
0.3
M2
A2 / S.S 304
200
FG INOX - 2M25
2M25
2.70
7.0
0.5
M2,5
A2 / S.S 304
1
FG INOX - 2M3
2M3
3.25
8.0
0.8
M3
A2 / S.S 304
200
FG INOX - 2M4
2M4
4.25
10.0
0.8
M4
A2 / S.S 304
200
FG INOX - 2M5
2M5
5.25
12.0
1.0
M5
A2 / S.S 304
200
FG INOX - 2M6
2M6
6.25
14.0
1.2
M6
A2 / S.S 304
200
FG INOX - 2M8
2M8
8.25
18.0
1.5
M8
A2 / S.S 304
200
FG INOX - 2M10
2M10
10.25
22.0
2.0
M10
A2 / S.S 304
100
FG INOX - 2M12
2M12
12.50
27.0
2.0
M12
A2 / S.S 304
100
FG INOX - 2M14
2M14
14.50
30.0
2.0
M14
A2 / S.S 304
100
FG INOX - 2M16
2M16
16.50
32.0
3.0
M16
A2 / S.S 304
100
FG INOX - 2M18
2M18
19.00
36.0
3.0
M18
A2 / S.S 304
100
FG INOX - 2M20
2M20
21.00
40.0
3.0
M20
A2 / S.S 304
100
FG INOX - 2M22
2M22
23.00
45.0
3.0
M22
A2 / S.S 304
1
FG INOX - 2M24
2M24
25.00
50.0
4.0
M24
A2 / S.S 304
1
FG INOX - 2M27
2M27
28.00
55.0
4.0
M27
A2 / S.S 304
1
FG INOX - 2M30
2M30
31.00
60.0
4.0
M30
A2 / S.S 304
1
FG INOX - 2M33
2M33
34.00
65.0
5.0
M33
A2 / S.S 304
1
FG INOX - 2M36
2M36
37.00
70.0
5.0
M36
A2 / S.S 304
1
FG INOX - 2M39
2M39
40.00
75.0
6.0
M39
A2 / S.S 304
1
FG INOX - 2M42
2M42
43.00
80.0
6.0
M42
A2 / S.S 304
1
FG INOX - 2M45
2M45
46.00
85.0
7.0
M45
A2 / S.S 304
1
FG INOX - 2M48
2M48
49.00
90.0
7.0
M48
A2 / S.S 304
1
FG INOX - 2M52
2M52
54.00
100.0
8.0
M52
A2 / S.S 304
1
FG INOX - 2M56
2M56
58.00
105.0
9.0
M56
A2 / S.S 304
1
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表