目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2140.17. - 叉形夹钳,斜面的,DIN 6315-B
FIBRO
标准件
起吊元件和压紧装置
夹紧元件
Clamps
Powered by
CAD模型選擇
{fibro/normalien/c/c03/c03_02/2140_17.prj},{NB=2140.17.18.200},{DOC=2140_17_pdf},{A1=16.000},{A11=16 18},{A2=18.000},{B1=200.000},{B2=48.000},{B3=15.000},{C=30.000},{GEW=1.367},{ZTC=84662020}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BC
订购编号
ⁿ/ₐ
A1
Nominal T-slot width
[mm]
A11
T-Nutenbreite
[mm]
A2
长孔宽度
[mm]
B1
长度
[mm]
B2
[mm]
B3
[mm]
C
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2140.17.09.080
2140.17.09.080
8.000
8
9.000
80.000
25.000
8.000
15.000
0.145
84662020
2140.17.11.100
2140.17.11.100
10.000
10
11.000
100.000
31.000
10.000
20.000
0.300
84662020
2140.17.14.125
2140.17.14.125
12.000
12 14
14.000
125.000
38.000
12.000
25.000
0.562
84662020
2140.17.14.160
2140.17.14.160
12.000
12 14
14.000
160.000
38.000
12.000
25.000
0.730
84662020
2140.17.14.200
2140.17.14.200
12.000
12 14
14.000
200.000
38.000
12.000
25.000
0.911
84662020
2140.17.18.160
2140.17.18.160
16.000
16 18
18.000
160.000
48.000
15.000
30.000
1.083
84662020
2140.17.18.200
2140.17.18.200
16.000
16 18
18.000
200.000
48.000
15.000
30.000
1.367
84662020
2140.17.18.250
2140.17.18.250
16.000
16 18
18.000
250.000
48.000
15.000
40.000
2.256
84662020
2140.17.22.200
2140.17.22.200
20.000
20 22
22.000
200.000
52.000
15.000
40.000
1.806
84662020
2140.17.22.250
2140.17.22.250
20.000
20 22
22.000
250.000
62.000
20.000
40.000
3.021
84662020
2140.17.22.315
2140.17.22.315
20.000
20 22
22.000
315.000
62.000
20.000
40.000
3.821
84662020
2140.17.26.200
2140.17.26.200
24.000
24
26.000
200.000
66.000
20.000
40.000
2.408
84662020
2140.17.26.250
2140.17.26.250
24.000
24
26.000
250.000
66.000
20.000
40.000
3.036
84662020
2140.17.26.315
2140.17.26.315
24.000
24
26.000
315.000
66.000
20.000
40.000
3.852
84662020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表