目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2022.19. - 大型模具导向柱, DIN 9833/ISO 9182-3
FIBRO
标准件
导向元件
导向柱
大型工具 / 汽车标准
Powered by
CAD模型選擇
{fibro/normalien/d/d01/d01_08/2022-19.prj},{NB=2022.19.050.160},{DOC=2022_19_pdf},{D1=50.000},{D2=50.000},{D3=0.000},{D5=0.000},{L2=10.000},{L5=70.000},{L6=4.000},{R=2.500},{L1=160},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
导向直径
[mm]
D2
安装直径
[mm]
D3
[mm]
D5
[mm]
L2
[mm]
L5
[mm]
L6
[mm]
R
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2022.19.025.125
2022.19.025.125
25.000
25.000
0.000
0.000
8.000
40.000
4.000
2.000
0.481
84879090
2022.19.032.125
2022.19.032.125
32.000
32.000
0.000
0.000
8.000
45.000
4.000
2.000
0.789
84879090
2022.19.040.140
2022.19.040.140
40.000
40.000
0.000
0.000
8.000
56.000
4.000
2.000
1.380
84879090
2022.19.050.160
2022.19.050.160
50.000
50.000
0.000
0.000
10.000
70.000
4.000
2.500
2.465
84879090
2022.19.063.180
2022.19.063.180
63.000
63.000
0.000
0.000
10.000
80.000
4.000
2.500
4.402
84879090
2022.19.080.224
2022.19.080.224
80.000
80.000
0.000
0.000
10.000
100.000
4.000
3.000
8.834
84879090
2022.19.100.250
2022.19.100.250
100.000
100.000
50.000
72.000
10.000
125.000
4.000
3.000
11.554
84879090
2022.19.125.315
2022.19.125.315
125.000
125.000
65.000
90.000
12.000
140.000
5.000
4.000
22.129
84879090
2022.19.160.400
2022.19.160.400
160.000
160.000
95.000
132.000
12.000
180.000
5.000
4.000
40.856
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表