目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
210.39. - 与锥形导柱2021.50.匹配的固定导套,~AFNOR
FIBRO
标准件
导向元件
更换用导向柱
taper-Fit
Powered by
CAD模型選擇
{fibro/normalien/d/d02/d02_02/210_39_asmtab.prj},{NB=210.39.032.061},{DOC=210_39_pdf},{D1=32.000},{D2=51.000},{D3=50.000},{D4=56.000},{D5=33.000},{D6=67.000},{D7=79.700},{A=24.400},{A1=36.400},{L=76.000},{L2=61.000},{L3=15.000},{L4=63.000},{DHILF=22.550},{N=3},{PPATH=d02_02_99/210_39_asmsbl.prj},{ZTC=84879090},{LK=61.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
公称通径
[mm]
D2
[mm]
D3
安装直径
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
A
[mm]
A1
[mm]
L
长度
[mm]
L2
安装长度
[mm]
L3
[mm]
L4
锥体长度
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
210.39.016.030
210.39.016.030
16.000
29.000
28.000
32.000
19.000
45.000
57.700
18.900
26.900
40.000
30.000
10.000
30.000
0.146
84879090
210.39.020.038
210.39.020.038
20.000
32.000
32.000
36.000
23.000
49.000
61.700
19.900
28.600
50.000
38.000
12.000
40.000
0.221
84879090
210.39.025.038
210.39.025.038
25.000
41.000
40.000
45.000
26.000
57.000
69.700
21.900
32.100
50.000
38.000
12.000
37.000
0.344
84879090
210.39.025.048
210.39.025.048
25.000
41.000
40.000
45.000
26.000
57.000
69.700
21.900
32.100
60.000
48.000
12.000
47.000
0.421
84879090
210.39.032.048
210.39.032.048
32.000
51.000
50.000
56.000
33.000
67.000
79.700
24.400
36.400
63.000
48.000
15.000
50.000
0.665
84879090
210.39.032.061
210.39.032.061
32.000
51.000
50.000
56.000
33.000
67.000
79.700
24.400
36.400
76.000
61.000
15.000
63.000
0.821
84879090
210.39.040.048
210.39.040.048
40.000
65.000
63.000
70.000
41.000
81.000
93.700
36.000
36.000
63.000
48.000
15.000
50.000
1.048
84879090
210.39.040.061
210.39.040.061
40.000
65.000
63.000
70.000
41.000
81.000
93.700
36.000
36.000
76.000
61.000
15.000
63.000
1.287
84879090
210.39.050.061
210.39.050.061
50.000
84.000
80.000
90.000
51.000
101.000
113.700
43.000
43.000
79.000
61.000
18.000
63.000
2.172
84879090
210.39.050.078
210.39.050.078
50.000
84.000
80.000
90.000
51.000
101.000
113.700
43.000
43.000
96.000
78.000
18.000
80.000
2.681
84879090
210.39.063.078
210.39.063.078
63.000
100.000
90.000
110.000
64.000
121.000
133.700
50.100
50.100
98.000
78.000
20.000
79.000
3.132
84879090
210.39.063.098
210.39.063.098
63.000
100.000
90.000
110.000
64.000
121.000
133.700
50.100
50.100
118.000
98.000
20.000
99.000
3.827
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表