目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2020.64. - 带中间固定的锥形导向柱
FIBRO
标准件
导向元件
带有中凸缘固定的更换用导向柱
Powered by
CAD模型選擇
{fibro/normalien/d/d03/2020-64.prj},{NB=2020.64.032.122.143.10},{DOC=2020_64_pdf},{D1=32.000},{TOL=10},{D2=76.000},{D3=62.000},{D4=34.860},{K=30.000},{L2=122.000},{L3=143.000},{L4=102.000},{L5=41.000},{L6=3.000},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
导向直径
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
K
[mm]
L2
含肩部长度(短侧)
[mm]
L3
至肩部长度(长侧)
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2020.64.025.102.143.10
2020.64.025.102.143.10
25.000
70.000
55.000
27.860
26.000
102.000
143.000
102.000
41.000
3.000
1.276
84879090
2020.64.025.122.143.10
2020.64.025.122.143.10
25.000
70.000
55.000
27.860
26.000
122.000
143.000
102.000
41.000
3.000
1.353
84879090
2020.64.032.102.143.10
2020.64.032.102.143.10
32.000
76.000
62.000
34.860
30.000
102.000
143.000
102.000
41.000
3.000
1.923
84879090
2020.64.032.122.143.10
2020.64.032.122.143.10
32.000
76.000
62.000
34.860
30.000
122.000
143.000
102.000
41.000
3.000
2.050
84879090
2020.64.032.122.153.10
2020.64.032.122.153.10
32.000
76.000
62.000
34.860
30.000
122.000
153.000
112.000
41.000
3.000
2.113
84879090
2020.64.032.137.153.10
2020.64.032.137.153.10
32.000
76.000
62.000
34.860
30.000
137.000
153.000
112.000
41.000
3.000
2.207
84879090
2020.64.032.142.153.10
2020.64.032.142.153.10
32.000
76.000
62.000
34.860
30.000
142.000
153.000
112.000
41.000
3.000
2.239
84879090
2020.64.032.162.153.10
2020.64.032.162.153.10
32.000
76.000
62.000
34.860
30.000
162.000
153.000
112.000
41.000
3.000
2.365
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表