目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
210.31. - 带凸缘的烧结导套,碳氮共渗具有长效润滑, ~AFNOR
FIBRO
标准件
导向元件
导向轴套
带凸缘
Sintered guide
Powered by
CAD模型選擇
{fibro/normalien/d/d05/d05_02/d05_02_01/210_31_asmtab.prj},{NB=210.31.025.10},{DOC=210_31_pdf},{D1=25.000},{TOL=10},{D3=40.000},{D4=40.000},{D5=45.000},{D6=57.000},{D7=69.700},{D8=43.500},{A=21.900},{A1=32.100},{L1=70.000},{L2=30.000},{L3=40.000},{K=3.000},{PPATH=d05_02_01_99/210_31__asmsbl.prj},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
导向直径
[mm]
D3
安装直径
[mm]
D4
[mm]
D5
外径
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
A
[mm]
A1
[mm]
L1
总长度
[mm]
L2
安装长度
[mm]
L3
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
210.31.019.10
210.31.019.10
19.000
32.000
32.000
36.000
49.000
61.700
35.000
19.900
28.600
66.000
30.000
36.000
0.309
84879090
210.31.020.10
210.31.020.10
20.000
32.000
32.000
36.000
49.000
61.700
35.000
19.900
28.600
66.000
30.000
36.000
0.294
84879090
210.31.025.10
210.31.025.10
25.000
40.000
40.000
45.000
57.000
69.700
43.500
21.900
32.100
70.000
30.000
40.000
0.487
84879090
210.31.032.10
210.31.032.10
32.000
50.000
50.000
56.000
67.000
79.700
53.000
24.400
36.400
83.000
38.000
45.000
0.841
84879090
210.31.040.10
210.31.040.10
40.000
63.000
63.000
70.000
81.000
93.700
67.000
36.000
36.000
98.000
48.000
50.000
1.587
84879090
210.31.050.10
210.31.050.10
50.000
80.000
80.000
90.000
101.000
113.700
87.000
43.000
43.000
120.000
61.000
59.000
3.285
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表