目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2962.72. - L型板, 带固态润滑剂的青铜
FIBRO
标准件
导向元件
滑动元件
L型板
Powered by
CAD模型選擇
{fibro/normalien/d/d06/d06_06/2962-72.prj},{NB=2962.72.028.036.0320},{DOC=2962_72_pdf},{B=28.000},{H=36.000},{L=320.000},{H1=10.000},{B1=8.000},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BC
订购编号
ⁿ/ₐ
B
宽度
[mm]
H
高度
[mm]
L
长度
[mm]
H1
[mm]
B1
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2962.72.015.012.0205
2962.72.015.012.0205
15.000
12.000
205.000
5.000
5.000
0.261
84879090
2962.72.020.017.0205
2962.72.020.017.0205
20.000
17.000
205.000
7.000
5.000
0.513
84879090
2962.72.020.017.0320
2962.72.020.017.0320
20.000
17.000
320.000
7.000
5.000
0.800
84879090
2962.72.020.022.0205
2962.72.020.022.0205
20.000
22.000
205.000
7.000
5.000
0.681
84879090
2962.72.020.022.0320
2962.72.020.022.0320
20.000
22.000
320.000
7.000
5.000
1.063
84879090
2962.72.028.027.0205
2962.72.028.027.0205
28.000
27.000
205.000
10.000
8.000
1.136
84879090
2962.72.028.027.0320
2962.72.028.027.0320
28.000
27.000
320.000
10.000
8.000
1.774
84879090
2962.72.028.027.0605
2962.72.028.027.0605
28.000
27.000
605.000
10.000
8.000
3.354
84879090
2962.72.028.036.0205
2962.72.028.036.0205
28.000
36.000
205.000
10.000
8.000
1.560
84879090
2962.72.028.036.0320
2962.72.028.036.0320
28.000
36.000
320.000
10.000
8.000
2.435
84879090
2962.72.028.036.0605
2962.72.028.036.0605
28.000
36.000
605.000
10.000
8.000
4.604
84879090
2962.72.028.046.0205
2962.72.028.046.0205
28.000
46.000
205.000
10.000
8.000
2.031
84879090
2962.72.028.046.0320
2962.72.028.046.0320
28.000
46.000
320.000
10.000
8.000
3.170
84879090
2962.72.028.046.0605
2962.72.028.046.0605
28.000
46.000
605.000
10.000
8.000
5.993
84879090
2962.72.040.066.0205
2962.72.040.066.0205
40.000
66.000
205.000
22.000
12.000
3.994
84879090
2962.72.040.066.0320
2962.72.040.066.0320
40.000
66.000
320.000
22.000
12.000
6.235
84879090
2962.72.040.066.0605
2962.72.040.066.0605
40.000
66.000
605.000
22.000
12.000
11.787
84879090
2962.72.040.086.0205
2962.72.040.086.0205
40.000
86.000
205.000
26.000
12.000
5.258
84879090
2962.72.040.086.0320
2962.72.040.086.0320
40.000
86.000
320.000
26.000
12.000
8.208
84879090
2962.72.040.086.0605
2962.72.040.086.0605
40.000
86.000
605.000
26.000
12.000
15.518
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表