目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2962.86. - L型板, 带固态润滑剂的青铜
FIBRO
标准件
导向元件
滑动元件
L型板
Powered by
CAD模型選擇
{fibro/normalien/d/d06/d06_06/2962_86.prj},{NB=2962.86.044.030.100},{BC=2962.86.044.030.100},{DOC=2962_86_pdf},{L=100.000},{L1=78.000},{BA=2},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BC
订购编号
ⁿ/ₐ
L
长度
[mm]
L1
[mm]
BA
螺栓孔数量
ⁿ/ₐ
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2962.86.044.030.050
2962.86.044.030.050
50.000
28.000
2
0.146
84879090
2962.86.044.030.100
2962.86.044.030.100
100.000
78.000
2
0.406
84879090
2962.86.044.030.150
2962.86.044.030.150
150.000
128.000
2
0.667
84879090
2962.86.044.030.200
2962.86.044.030.200
200.000
178.000
2
0.927
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表