目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2963.72. - 凹V导向装置, 带固态润滑剂的青铜
FIBRO
标准件
导向元件
滑动元件
凹V导向装置/滑块
FIBRO-标准 120°
Powered by
CAD模型選擇
{fibro/normalien/d/d06/d06_08/d06_08_05/2963-72.prj},{NB=2963.72.120.035.0200},{DOC=2963_72_pdf},{L=200.000},{E=75.000},{E1=100.000},{ANZ=6},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BC
订购编号
ⁿ/ₐ
L
长度
[mm]
E
[mm]
E1
[mm]
ANZ
螺栓数量
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2963.72.120.035.0150
2963.72.120.035.0150
150.000
50.000
50.000
6
4.550
84879090
2963.72.120.035.0200
2963.72.120.035.0200
200.000
75.000
100.000
6
6.067
84879090
2963.72.120.035.0250
2963.72.120.035.0250
250.000
100.000
150.000
6
7.584
84879090
2963.72.120.035.0300
2963.72.120.035.0300
300.000
125.000
200.000
6
9.101
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表