目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2204. - 快速更换型冲头, 凸模切削刃直径大于凸模柄部直径, 毛坯, 轻载荷用
FIBRO
标准件
精密零件
割冲头
快速更换型冲头
Powered by
CAD模型選擇
{fibro/normalien/e/e01/e01_08/2204.prj},{NB=2204.4E2.3800},{DOC=2204_pdf},{DSCHAFT=16},{P=38.000},{L=80},{D5SWL=8.000},{L4SWL=7.500},{L1=19},{ZTC=82073010}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BC
订购编号
ⁿ/ₐ
DSCHAFT
轴的直径 ISO-SW
[mm]
P
[mm]
D5SWL
Ball diameter quick change light duty
[mm]
L4SWL
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2204.3E2.3200
2204.3E2.3200
13
32.000
8.000
7.500
0.183
82073010
2204.4E2.3800
2204.4E2.3800
16
38.000
8.000
7.500
0.265
82073010
2204.5E2.4000
2204.5E2.4000
20
40.000
8.000
7.500
0.338
82073010
2204.6E2.4400
2204.6E2.4400
25
44.000
8.000
7.500
0.462
82073010
2204.7E2.5000
2204.7E2.5000
32
50.000
8.000
7.500
0.678
82073010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表