目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2441.15. - 螺旋压力弹簧用 带螺纹垫圈螺旋压力弹簧
FIBRO
标准件
弹簧
附件 弹簧
Powered by
CAD模型選擇
{fibro/normalien/f/f07/2441_15.prj},{NB=2441.15.025},{DOC=2441_15_pdf},{D1=25.000},{D2=12.500},{D3=M8},{M=8.000},{D4=4.200},{D5=20.000},{S=5.000},{H=20.000},{ZTC=73182200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
弹簧的直径
[mm]
D2
Collar diameter
[mm]
D3
螺纹
[mm]
D4
[mm]
D5
[mm]
S
Flange Bushing
[mm]
H
高度
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2441.15.020
2441.15.020
20.000
10.000
M6
3.200
14.000
5.000
20.000
0.017
73182200
2441.15.025
2441.15.025
25.000
12.500
M8
4.200
20.000
5.000
20.000
0.026
73182200
2441.15.032
2441.15.032
32.000
16.000
M10
4.200
25.000
5.000
20.000
0.043
73182200
2441.15.040
2441.15.040
40.000
20.000
M12
4.200
30.000
5.000
20.000
0.069
73182200
2441.15.050
2441.15.050
50.000
25.000
M16
4.200
40.000
5.000
20.000
0.103
73182200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表