目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2471.01./31. - 弹簧柱塞,带弹力负载球, 带有活塞环开口, 标准弹力
FIBRO
标准件
弹簧
弹簧柱塞
with spring loaded balls
with slot
2471.01. standard spring force
Powered by
CAD模型選擇
{fibro/normalien/f/f09/f09_02/f09_02_01/f09_02_01_01/2471-01.prj},{NB=2471.01.008},{DOC=2471_01_31_pdf},{MAT=1},{D1=M8},{L=16.000},{S=1.500},{D2=4.500},{F1=18.000},{F2=31.000},{N=1.500},{T=1.400},{M=8.000},{ZTC=73181900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
螺纹直径
ⁿ/ₐ
L
长度
[mm]
S
冲程
[mm]
D2
滚珠直径
[mm]
F1
开始弹力
[N]
F2
最后的弹簧力
[N]
ZTC
海关税号
ⁿ/ₐ
2471.01.003
2471.01.003
M3
7.000
0.400
1.500
3.000
4.500
73181900
2471.01.004
2471.01.004
M4
9.000
0.800
2.500
8.500
14.000
73181900
2471.01.005
2471.01.005
M5
12.000
0.900
3.000
8.000
14.000
73181900
2471.01.006
2471.01.006
M6
14.000
1.000
3.500
11.000
18.000
73181900
2471.01.008
2471.01.008
M8
16.000
1.500
4.500
18.000
31.000
73181900
2471.01.010
2471.01.010
M10
19.000
2.000
6.000
24.000
45.000
73181900
2471.01.012
2471.01.012
M12
22.000
2.500
8.000
26.000
49.000
73181900
2471.01.016
2471.01.016
M16
24.000
3.500
10.000
41.000
86.000
73181900
2471.01.020
2471.01.020
M20
30.000
4.500
12.000
56.000
111.000
73181900
2471.01.024
2471.01.024
M24
34.000
5.500
15.000
81.000
151.000
73181900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表