目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.054. - 套环法兰
FIBRO
标准件
弹簧
氮气弹簧
POWERLINE
2487.12.00320./固定件
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_05/f12_05_03/2480_054.prj},{NB=2480.054.00150},{IDNR=2480.054.00150},{DOC=2480_21_bv},{ZD=24.900},{ZD1=25.000},{A=50.000},{C=30.000},{H=9.000},{D=7.000},{E1=34.000},{E2=18.000},{R=1.000},{GEW=0.060},{TYP=14.000},{ZTC=82073010}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BC
订购编号
ⁿ/ₐ
ZD
Cylinder diameter
[mm]
ZD1
[mm]
A
External dimension
[mm]
C
宽度
[mm]
H
厚度
[mm]
D
[mm]
E1
Stichmass Befestigung
[mm]
E2
Stichmass Befestigung
[mm]
R
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2480.054.00150
2480.054.00150
24.900
25.000
50.000
30.000
9.000
7.000
34.000
18.000
1.000
0.060
82073010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表