目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.052. - 底部法兰
FIBRO
标准件
弹簧
氮气弹簧
结构紧凑型
2490.14.01800./适配器底板/固定件/备件组
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_06/f12_06_08/2480_052.prj},{NB=2480.052.1.01800},{IDNR=2480.052.1.01800},{DOC=2490_12_01800_bv},{ZD=50.200},{ZD1=50.000},{A=70.000},{B=56.500},{C=0.000},{H=19.500},{H1=15.600},{D=9.000},{R=1.500},{GEW=0.391},{TYP=15.000},{ZTC=84879090},{F=50.400},{G=53.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BC
订购编号
ⁿ/ₐ
ZD
Cylinder diameter
[mm]
ZD1
[mm]
A
External dimension
[mm]
B
Stichmass Befestigung
[mm]
C
宽度
[mm]
H
厚度
[mm]
H1
[mm]
D
[mm]
R
[mm]
GEW
体重
[kg]
TYP
[mm]
ZTC
海关税号
ⁿ/ₐ
2480.052.1.01800
2480.052.1.01800
50.200
50.000
70.000
56.500
0.000
19.500
15.600
9.000
1.500
0.391
15.000
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表