目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2488.13.09500. - 氮气弹簧 HEAVY DUTY
FIBRO
标准件
弹簧
氮气弹簧
HEAVY DUTY
2488.13.09500./固定件/备件组
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_12/f12_12_13/2488_13_09500_asmtab.prj},{NB=2488.13.09500.100},{DOC=2488_13_09500_pdf},{IER=GDF_Einbaurichtlinien.pdf},{ASF=0},{HUBBEST=100},{HUBMAX=100.000},{FA=9500},{PA=150},{HUB=0},{ZD=150.200},{SD=90.000},{LN=255.000},{ARN=27.500},{GASVOL=2.280},{PFAKTOR=1.413},{GEW=31.720},{PPATH=f12_12_13_99/2488_13_09500_asmsbl.prj},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BC
订购编号
ⁿ/ₐ
HUBMAX
冲程 max.
[mm]
FA
开始弹力
[daN]
FMAX
最后的弹簧力
[daN]
PA
[bar]
FHUB
Spring force at stroke
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
[mm]
LHUB
[mm]
ARN
[mm]
GASVOL
[l]
PFAKTOR
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2488.13.09500.025
2488.13.09500.025
25.000
9500
11305.000
150
9500.000
150.200
90.000
180.000
205.000
205.000
27.500
1.090
1.190
16.860
84879090
2488.13.09500.038
2488.13.09500.038
38.000
9500
11894.000
150
9500.000
150.200
90.000
193.000
231.000
231.000
27.500
1.300
1.252
17.700
84879090
2488.13.09500.050
2488.13.09500.050
50.000
9500
12321.500
150
9500.000
150.200
90.000
205.000
255.000
255.000
27.500
1.490
1.297
18.450
84879090
2488.13.09500.063
2488.13.09500.063
63.000
9500
12692.000
150
9500.000
150.200
90.000
218.000
281.000
281.000
27.500
1.690
1.336
19.320
84879090
2488.13.09500.075
2488.13.09500.075
75.000
9500
12967.500
150
9500.000
150.200
90.000
230.000
305.000
305.000
27.500
1.880
1.365
20.100
84879090
2488.13.09500.080
2488.13.09500.080
80.000
9500
13072.000
150
9500.000
150.200
90.000
235.000
315.000
315.000
27.500
1.960
1.376
20.420
84879090
2488.13.09500.100
2488.13.09500.100
100.000
9500
13423.500
150
9500.000
150.200
90.000
255.000
355.000
355.000
27.500
2.280
1.413
31.720
84879090
2488.13.09500.125
2488.13.09500.125
125.000
9500
13756.000
150
9500.000
150.200
90.000
280.000
405.000
405.000
27.500
2.670
1.448
23.350
84879090
2488.13.09500.150
2488.13.09500.150
150.000
9500
14012.500
150
9500.000
150.200
90.000
305.000
455.000
455.000
27.500
3.070
1.475
24.970
84879090
2488.13.09500.160
2488.13.09500.160
160.000
9500
14098.000
150
9500.000
150.200
90.000
315.000
475.000
475.000
27.500
3.230
1.484
25.620
84879090
2488.13.09500.175
2488.13.09500.175
175.000
9500
14212.000
150
9500.000
150.200
90.000
330.000
505.000
505.000
27.500
3.470
1.496
26.590
84879090
2488.13.09500.200
2488.13.09500.200
200.000
9500
14373.500
150
9500.000
150.200
90.000
355.000
555.000
555.000
27.500
3.860
1.513
28.210
84879090
2488.13.09500.250
2488.13.09500.250
250.000
9500
14630.000
150
9500.000
150.200
90.000
405.000
655.000
655.000
27.500
4.650
1.540
31.460
84879090
2488.13.09500.300
2488.13.09500.300
300.000
9500
14820.000
150
9500.000
150.200
90.000
455.000
755.000
755.000
27.500
5.440
1.560
34.700
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表