目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2484.12.01500. - 衰减的 LCF 氮气弹簧
FIBRO
标准件
弹簧
氮气弹簧
LCF, 衰减的
2484.12.01500./固定件/备件组
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_14/f12_14_10/2484_12_01500_asmtab.prj},{NB=2484.12.01500.080},{DOC=2484_12_01500_pdf},{IER=GDF_Einbaurichtlinien.pdf},{ASF=0},{FA=1500},{PA=150},{HUBMAX=80.000},{HUB=0},{ZD=75.200},{SD=36.000},{LN=190.000},{ARN=21.000},{GASVOL=0.280},{PFAKTOR=1.530},{GEW=4.700},{PPATH=f12_14_10_99/2484_12_01500_asmsbl.prj},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BC
订购编号
ⁿ/ₐ
FA
开始弹力
[daN]
PA
充气压力
[bar]
FE
最后的弹簧力
[daN]
HUBMAX
冲程 max.
[mm]
FHUB
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
长度
[mm]
ARN
[mm]
GASVOL
[l]
PFAKTOR
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2484.12.01500.025
2484.12.01500.025
1500
150
2295.000
25.000
1500.000
75.200
36.000
135.000
160.000
21.000
0.100
1.530
3.750
84879090
2484.12.01500.038
2484.12.01500.038
1500
150
2295.000
38.100
1500.000
75.200
36.000
148.100
186.200
21.000
0.150
1.530
3.950
84879090
2484.12.01500.050
2484.12.01500.050
1500
150
2295.000
50.000
1500.000
75.200
36.000
160.000
210.000
21.000
0.180
1.530
4.150
84879090
2484.12.01500.063
2484.12.01500.063
1500
150
2295.000
63.500
1500.000
75.200
36.000
173.500
237.000
21.000
0.220
1.530
4.400
84879090
2484.12.01500.080
2484.12.01500.080
1500
150
2295.000
80.000
1500.000
75.200
36.000
190.000
270.000
21.000
0.280
1.530
4.700
84879090
2484.12.01500.100
2484.12.01500.100
1500
150
2295.000
100.000
1500.000
75.200
36.000
210.000
310.000
21.000
0.340
1.530
5.100
84879090
2484.12.01500.125
2484.12.01500.125
1500
150
2295.000
125.000
1500.000
75.200
36.000
235.000
360.000
21.000
0.420
1.530
5.550
84879090
2484.12.01500.160
2484.12.01500.160
1500
150
2295.000
160.000
1500.000
75.200
36.000
270.000
430.000
21.000
0.530
1.530
6.250
84879090
2484.12.01500.200
2484.12.01500.200
1500
150
2295.000
200.000
1500.000
75.200
36.000
310.000
510.000
21.000
0.680
1.530
6.900
84879090
2484.12.01500.250
2484.12.01500.250
1500
150
2295.000
250.000
1500.000
75.200
36.000
360.000
610.000
21.000
0.810
1.530
7.800
84879090
2484.12.01500.300
2484.12.01500.300
1500
150
2295.000
300.000
1500.000
75.200
36.000
410.000
710.000
21.000
0.960
1.530
8.900
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表