目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.00.25.03. - 软管DN5以24°锥,90°/90°
FIBRO
标准件
弹簧
氮气弹簧
复合配件
组合供气系统 24°锥微
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_15/f12_15_05/2480_00_25_03.prj},{NB=2480.00.25.03.1010},{DOC=2480_00_25.pdf},{SW=14.000},{SWE=16.200},{L1=1010},{ZTC=39173100},{P=10.000},{LMIN=1010.000},{LMAX=4000.000},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2480.00.25.03.1010}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BC
订购编号
ⁿ/ₐ
SW
扳手开口度
[mm]
ZTC
海关税号
ⁿ/ₐ
P
分级
[mm]
LMIN
[mm]
LMAX
[mm]
2480.00.25.03.0140
2480.00.25.03.0140
14.000
39173100
5.000
140.000
1000.000
2480.00.25.03.1010
2480.00.25.03.1010
14.000
39173100
10.000
1010.000
4000.000
2480.00.25.03.4100
2480.00.25.03.4100
14.000
39173100
100.000
4100.000
6000.000
2480.00.25.03.6500
2480.00.25.03.6500
14.000
39173100
500.000
6500.000
9500.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表