目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.010. - Holding sleeve
FIBRO
标准件
弹簧
氮气弹簧
安装方法
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_99/2480_010.prj},{NB=2480.010.00750.115},{IDNR=2480.010.00750},{DOC=2480_13_00750_bv},{A=58.000},{B=56.500},{C=51.000},{E=115},{F=70.000},{H=12.000},{ZD=50.200},{ZD1=50.000},{D=9.000},{R=35.800},{GEW=0.175},{TYP=9.000},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BC
订购编号
ⁿ/ₐ
A
外径
[mm]
B
Stichmass Befestigung
[mm]
C
内径
[mm]
F
Base diameter
[mm]
H
厚度
[mm]
ZD
Cylinder diameter
[mm]
ZD1
[mm]
D
[mm]
R
[mm]
GEW
体重
[kg]
TYP
[mm]
ZTC
海关税号
ⁿ/ₐ
2480.010.00250.055
2480.010.00250.055
44.000
40.000
39.000
52.000
12.000
38.000
38.000
7.000
25.700
0.055
9.000
84879090
2480.010.00500.095
2480.010.00500.095
52.000
45.500
46.000
64.000
12.000
45.200
45.000
7.000
35.400
0.088
9.000
84879090
2480.010.00750.115
2480.010.00750.115
58.000
56.500
51.000
70.000
12.000
50.200
50.000
9.000
35.800
0.175
9.000
84879090
2480.010.01500.130
2480.010.01500.130
85.000
73.500
77.000
92.000
16.000
75.200
75.000
11.000
59.900
0.175
9.000
84879090
2480.010.03000.140
2480.010.03000.140
105.000
92.000
96.000
116.000
17.000
95.200
95.000
13.000
80.600
0.288
9.000
84879090
2480.010.05000.160
2480.010.05000.160
130.000
109.500
122.000
138.000
22.000
120.200
120.000
15.000
105.700
0.422
9.000
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表