目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2495.23.02500. - Manifold-Cylinder 2500 daN, low profile
FIBRO
标准件
弹簧
楔形标准滑板
Manifold-Cylinder
Powered by
CAD模型選擇
{fibro/normalien/f/f14/f14_01/2495_23_02500_asmtab.prj},{NB=2495.23.02500.050(0)},{TYP=23},{HUBMAX=50.000},{HUB=0},{NENN=2500},{ZD=70.000},{SD=25.400},{NM=M64x2},{L=92.000},{LMIN=42.000},{T=48.300},{GL=15.000},{D1=59.500},{DK=62.000},{M=64},{KSD=53.000},{KSH=23.000},{FL=12.300},{SRD=28.000},{PPATH=f14_01_99/2495_23_02500_asmsbl.prj},{ZTC=84669400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BC
订购编号
ⁿ/ₐ
TYPDESC
Federtyp
[mm]
HUBMAX
冲程 max.
[mm]
NENN
Nennkraft
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
NM
螺纹尺寸
ⁿ/ₐ
L
长度
[mm]
LMIN
长度
[mm]
T
Screw-in length
[mm]
GL
螺纹长度
[mm]
D1
[mm]
DK
Kernlochdurchmesser
[mm]
M
螺纹
[mm]
KSD
Kolbenscheibendurchmesser
[mm]
KSH
Kolbenscheibenhöhe
[mm]
FL
导向长度
[mm]
SRD
[mm]
ZTC
海关税号
ⁿ/ₐ
2495.23.02500.025
2495.23.02500.025
NIEDRIGE BAUHOEHE
25.000
2500
70.000
25.400
M64x2
67.000
42.000
23.300
15.000
59.500
62.000
64
53.000
23.000
12.300
28.000
84669400
2495.23.02500.038
2495.23.02500.038
NIEDRIGE BAUHOEHE
38.000
2500
70.000
25.400
M64x2
80.000
42.000
36.300
15.000
59.500
62.000
64
53.000
23.000
12.300
28.000
84669400
2495.23.02500.050
2495.23.02500.050
NIEDRIGE BAUHOEHE
50.000
2500
70.000
25.400
M64x2
92.000
42.000
48.300
15.000
59.500
62.000
64
53.000
23.000
12.300
28.000
84669400
2495.23.02500.075
2495.23.02500.075
NIEDRIGE BAUHOEHE
75.000
2500
70.000
25.400
M64x2
117.000
42.000
73.300
15.000
59.500
62.000
64
53.000
23.000
12.300
28.000
84669400
2495.23.02500.100
2495.23.02500.100
NIEDRIGE BAUHOEHE
100.000
2500
70.000
25.400
M64x2
142.000
42.000
98.300
15.000
59.500
62.000
64
53.000
23.000
12.300
28.000
84669400
2495.23.02500.150
2495.23.02500.150
NIEDRIGE BAUHOEHE
150.000
2500
70.000
25.400
M64x2
192.000
42.000
148.300
15.000
59.500
62.000
64
53.000
23.000
12.300
28.000
84669400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表