目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.93.00.40. - Cover disk
FIBRO
标准件
弹簧
复合板系统
附件
Powered by
CAD模型選擇
{fibro/normalien/f/f15/f15_07/2480_93_00_40.prj},{NB=2480.93.00.40.02},{BC=2480.93.00.40.02},{TYP=2},{B1=60.000},{M1=M8 (2x)},{DM1=8.000},{E1=20.000},{M2=M8 (4x)},{DM2=8.000},{E2=40.000},{M3=--},{DM3=0.000},{D3=11.100},{T1=16.000},{D=11.040},{ZTC=73182200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BC
订购编号
ⁿ/ₐ
TYP
式样
ⁿ/ₐ
B1
外径
[mm]
M1
[mm]
E1
[mm]
M2
[mm]
E2
[mm]
M3
[mm]
D3
[mm]
T1
高度
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2480.93.00.40.01
2480.93.00.40.01
1
38.000
M6 (2x)
20.000
M6 (2x)
25.000
M8 (2x)
11.100
10.000
0.089
73182200
2480.93.00.40.02
2480.93.00.40.02
2
60.000
M8 (2x)
20.000
M8 (4x)
40.000
--
11.100
16.000
0.355
73182200
2480.93.00.40.03
2480.93.00.40.03
3
95.000
M8 (2x)
60.000
M10 (2x)
80.000
--
19.000
20.000
1.112
73182200
2480.93.00.40.04
2480.93.00.40.04
4
150.000
M10 (2x)
100.000
M12 (2x)
120.000
--
19.000
20.000
2.773
73182200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表