目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
255. - FIBROFLEX®-方形空心棒
FIBRO
标准件
弹性体
FIBROFLEX®
Powered by
CAD模型選擇
{fibro/normalien/g/g01/255.prj},{NB=255.5.060.080.0250},{DOC=255_pdf},{MAT=5},{A=60},{B=80},{A1=30.000},{B1=50.000},{D1=0.000},{L1=250},{R=5.000},{FORM=A},{ZTC=39172900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BC
订购编号
ⁿ/ₐ
A
高度
[mm]
B
宽度
[mm]
A1
[mm]
B1
[mm]
D1
[mm]
FORM
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
255.5.040.060.0250
255.5.040.060.0250
40
60
20.000
35.000
0.000
A
0.455
39172900
255.5.045.045.0250
255.5.045.045.0250
45
45
0.000
0.000
20.000
B
0.458
39172900
255.5.050.050.0250
255.5.050.050.0250
50
50
0.000
0.000
25.000
B
0.538
39172900
255.5.050.180.0250
255.5.050.180.0250
50
180
20.000
120.000
0.000
A
1.766
39172900
255.5.060.060.0250
255.5.060.060.0250
60
60
0.000
0.000
30.000
B
0.774
39172900
255.5.060.080.0250
255.5.060.080.0250
60
80
30.000
50.000
0.000
A
0.883
39172900
255.5.080.080.0250
255.5.080.080.0250
80
80
0.000
0.000
40.000
B
1.376
39172900
255.5.080.100.0250
255.5.080.100.0250
80
100
40.000
60.000
0.000
A
1.498
39172900
255.5.100.100.0250
255.5.100.100.0250
100
100
50.000
50.000
0.000
A
2.006
39172900
255.5.100.125.0250
255.5.100.125.0250
100
125
50.000
70.000
0.000
A
2.407
39172900
255.5.100.180.0250
255.5.100.180.0250
100
180
50.000
123.000
0.000
A
3.170
39172900
255.5.125.125.0250
255.5.125.125.0250
125
125
75.000
75.000
0.000
A
2.675
39172900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表