目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2016.24.033. - 斜楔 FCC
FIBRO
标准件
斜楔
标准斜锲系列
2016.24. 斜楔 FCC, 工作面 <=600
Powered by
CAD模型選擇
{fibro/normalien/k/k02/k02_01/2016_24_033.prj},{NB=2016.24.033.35.1000.00},{L=428.0},{B=330},{H=375},{H1=225},{HW=180},{L1=390},{L2=415},{L3=310},{L4=237},{L5=83},{D=436.5},{WA=35},{FW=1012},{FR=77.5},{WSB=30},{SW=61.3},{SS=58},{SP=64.2},{GEW=203.000},{ZTC=84669400},{LINK=3D CATIA Model},{CAD=https://www.fibro.de/fileadmin/FIBRO/Schieber-CAD-Daten/2016.24/CATIA/0-75/b_330mm/2016.24.033__CM__FCC_AEC-HV__ISO_01.zip}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BC
订购编号
ⁿ/ₐ
L
[mm]
B
[mm]
H
[mm]
H1
[mm]
HW
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
D
[mm]
WA
α
[°]
FW
Working force
[kN]
FR
Return force
[kN]
WSB
β
[°]
SW
冲程
[mm]
SS
[mm]
SP
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2016.24.033.00.1000.00
2016.24.033.00.1000.00
415.0
330
375
180
180
395
415
285
280
105
403.0
0
1006
53.3
50
37.3
58
44.4
224.000
84669400
2016.24.033.05.1000.00
2016.24.033.05.1000.00
415.0
330
375
185
180
415
415
285
268
90
417.5
5
1005
53.6
45
41.2
58
44.6
216.000
84669400
2016.24.033.10.1000.00
2016.24.033.10.1000.00
419.0
330
375
190
180
415
415
285
254
90
429.7
10
1005
59.0
45
41.6
58
48.2
214.000
84669400
2016.24.033.15.1000.00
2016.24.033.15.1000.00
427.0
330
375
195
180
415
415
285
255
90
439.3
15
1005
59.3
40
46.0
58
49.2
214.000
84669400
2016.24.033.20.1000.01
2016.24.033.20.1000.01
434.5
330
375
200
180
415
415
285
245
90
446.4
20
1007
63.3
35
50.6
58
50.6
253.000
84669400
2016.24.033.25.1000.00
2016.24.033.25.1000.00
417.0
330
375
205
180
390
415
310
259
90
428.1
25
1009
67.0
35
52.4
58
55.4
205.000
84669400
2016.24.033.30.1000.00
2016.24.033.30.1000.00
425.0
330
375
215
180
390
415
310
250
90
433.3
30
1010
67.2
30
58.0
58
58.0
204.000
84669400
2016.24.033.35.1000.00
2016.24.033.35.1000.00
428.0
330
375
225
180
390
415
310
237
83
436.5
35
1012
77.5
30
61.3
58
64.2
203.000
84669400
2016.24.033.40.1000.00
2016.24.033.40.1000.00
439.0
330
375
235
180
390
415
310
232
90
437.8
40
1013
77.8
25
68.6
58
68.6
205.000
84669400
2016.24.033.45.1000.00
2016.24.033.45.1000.00
450.0
330
375
245
180
340
450
310
225
90
401.7
45
1014
92.8
25
74.3
58
77.1
201.000
84669400
2016.24.033.50.1000.00
2016.24.033.50.1000.00
450.0
330
375
265
180
340
450
310
222
105
409.6
50
1015
93.1
20
84.8
58
84.8
201.000
84669400
2016.24.033.55.1000.00
2016.24.033.55.1000.00
450.0
330
375
285
180
340
450
310
226
110
416.5
55
1016
95.0
20
95.0
58
97.7
208.000
84669400
2016.24.033.60.1000.00
2016.24.033.60.1000.00
450.0
330
375
300
180
340
450
310
228
115
418.0
60
1017
100.0
15
112.0
58
112.0
211.000
84669400
2016.24.033.65.1000.00
2016.24.033.65.1000.00
450.0
330
375
300
180
340
450
340
242
110
403.6
65
1018
100.0
15
102.9
45
104.9
224.000
84669400
2016.24.033.70.1000.00
2016.24.033.70.1000.00
450.0
330
375
300
180
340
450
340
232
100
386.2
70
1019
100.0
15
127.1
45
131.1
228.000
84669400
2016.24.033.75.1000.00
2016.24.033.75.1000.00
450.0
330
375
300
180
325
450
325
221
100
361.9
75
1020
100.0
10
114.2
30
115.5
223.000
84669400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表