目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2016.26.009./011. - 斜楔 FCC-LV
FIBRO
标准件
斜楔
标准斜锲系列
2016.26. 斜楔 FCC-LV
Powered by
CAD模型選擇
{fibro/normalien/k/k02/k02_08/2016_26_009_011.prj},{NB=2016.26.011.35.1000.00},{BC=2016.26.011.35.1000.00},{L=265},{B=115},{H=225},{H1=42.82},{HW=120},{L1=74},{L2=247},{L3=148},{L4=159},{D=259.30},{WA=35},{FW=221},{FR=18},{WT=25},{SW=49.8},{SS=45},{SP=47.6},{ZTC=84669400},{GEW=25.730},{LINK=3D CATIA Model},{CAD=https://www.fibro.de/fileadmin/FIBRO/Schieber-CAD-Daten/2016.26/CATIA/w_0-75/b_115mm/2016.26.011__CM__FCC_AEC-LV_ISO.zip}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BC
订购编号
ⁿ/ₐ
L
[mm]
B
[mm]
H
[mm]
H1
[mm]
HW
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
D
[mm]
WA
α
[°]
FW
Working force
[kN]
FR
Return force
[kN]
WT
β
[°]
SW
冲程
[mm]
SS
[mm]
SP
[mm]
ZTC
海关税号
ⁿ/ₐ
GEW
体重
[kg]
2016.26.009.00.1000.00
2016.26.009.00.1000.00
254
90
225
65.00
120
18
222
188
202
240.00
0
196
18
50
32.1
50
38.3
84669400
26.910
2016.26.011.00.1000.00
2016.26.011.00.1000.00
254
115
225
65.00
120
18
222
188
202
240.00
0
196
18
50
32.1
50
38.3
84669400
27.930
2016.26.009.05.1000.00
2016.26.009.05.1000.00
248
90
225
58.62
120
3
232
188
199
251.83
5
205
18
45
35.5
50
38.4
84669400
26.740
2016.26.011.05.1000.00
2016.26.011.05.1000.00
248
115
225
58.62
120
3
232
188
199
251.83
5
205
18
45
35.5
50
38.4
84669400
27.760
2016.26.009.10.1000.00
2016.26.009.10.1000.00
257
90
225
53.18
120
3
232
188
202
263.60
10
214
18
40
38.9
50
38.9
84669400
27.150
2016.26.011.10.1000.00
2016.26.011.10.1000.00
257
115
225
53.18
120
3
232
188
202
263.60
10
214
18
40
38.9
50
38.9
84669400
27.170
2016.26.009.15.1000.00
2016.26.009.15.1000.00
262
90
225
48.45
120
14
237
188
199
271.04
15
224
18
35
42.4
50
39.7
84669400
26.960
2016.26.011.15.1000.00
2016.26.011.15.1000.00
262
115
225
48.45
120
14
237
188
199
271.04
15
224
18
35
42.4
50
39.7
84669400
27.980
2016.26.009.20.1000.00
2016.26.009.20.1000.00
250
90
225
47.97
120
32
232
158
171
259.15
20
221
18
40
40.8
50
46.1
84669400
25.370
2016.26.011.20.1000.00
2016.26.011.20.1000.00
250
115
225
47.97
120
32
232
158
171
259.15
20
221
18
40
40.8
50
46.1
84669400
26.380
2016.26.009.25.1000.00
2016.26.009.25.1000.00
254
90
225
45.79
120
44
237
158
169
263.44
25
218
18
35
45.2
50
47.8
84669400
25.310
2016.26.011.25.1000.00
2016.26.011.25.1000.00
254
115
225
45.79
120
44
237
158
169
263.44
25
218
18
35
45.2
50
47.8
84669400
26.320
2016.26.009.30.1000.00
2016.26.009.30.1000.00
258
90
225
43.44
120
62
247
148
161
262.39
30
215
18
30
45.0
45
45.0
84669400
24.910
2016.26.011.30.1000.00
2016.26.011.30.1000.00
258
115
225
43.44
120
62
247
148
161
262.39
30
215
18
30
45.0
45
45.0
84669400
25.920
2016.26.009.35.1000.00
2016.26.009.35.1000.00
265
90
225
42.82
120
74
247
148
159
259.30
35
221
18
25
49.8
45
47.6
84669400
24.720
2016.26.011.35.1000.00
2016.26.011.35.1000.00
265
115
225
42.82
120
74
247
148
159
259.30
35
221
18
25
49.8
45
47.6
84669400
25.730
2016.26.009.40.1000.00
2016.26.009.40.1000.00
268
90
225
107.66
120
177
247
35
140
270.87
40
226
18
30
50.9
45
55.2
84669400
25.480
2016.26.011.40.1000.00
2016.26.011.40.1000.00
268
115
225
107.66
120
177
247
35
140
270.87
40
226
18
30
50.9
45
55.2
84669400
26.500
2016.26.009.45.1000.00
2016.26.009.45.1000.00
265
90
225
114.25
120
189
247
35
139
264.94
45
232
18
25
57.7
45
59.8
84669400
25.510
2016.26.011.45.1000.00
2016.26.011.45.1000.00
265
115
225
114.25
120
189
247
35
139
264.94
45
232
18
25
57.7
45
59.8
84669400
25.520
2016.26.009.50.1000.00
2016.26.009.50.1000.00
252
90
225
118.24
120
196
237
35
141
251.47
50
212
18
20
48.2
33
48.2
84669400
24.490
2016.26.011.50.1000.00
2016.26.011.50.1000.00
252
115
225
118.24
120
196
237
35
141
251.47
50
212
18
20
48.2
33
48.2
84669400
25.510
2016.26.009.55.1000.00
2016.26.009.55.1000.00
260
90
225
120.46
120
207
237
35
139
248.25
55
206
18
15
55.6
33
54.1
84669400
25.230
2016.26.011.55.1000.00
2016.26.011.55.1000.00
260
115
225
120.46
120
207
237
35
139
248.25
55
206
18
15
55.6
33
54.1
84669400
26.250
2016.26.009.60.1000.00
2016.26.009.60.1000.00
248
90
225
100.03
120
198
237
35
122
230.73
60
228
18
20
54.5
29
57.1
84669400
23.400
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表