目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
238.1. - 弹顶销,有硬度,圆台阶 DIN 1530-2 C-Typ
FIBRO
标准件
注塑模标准件
成型 / 脱模
脱模
Powered by
CAD模型選擇
{fibro/normalien/l/3_3/3_3_1/238-1.prj},{NB=238.1.0160.080},{DOC=238_1_pdf},{D1=1.600},{L1=80},{D2=6.000},{D3=3.000},{K=3.000},{ZTC=84807900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
直径
[mm]
L2
Shaft length
[mm]
D2
Head diameter
[mm]
D3
轴的直径
[mm]
K
头部高度
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
238.1.0080.063
238.1.0080.063
0.800
30.000
4.000
2.000
2.000
0.001
84807900
238.1.0090.063
238.1.0090.063
0.900
30.000
4.000
2.000
2.000
0.001
84807900
238.1.0100.063
238.1.0100.063
1.000
30.000
4.000
2.000
2.000
0.001
84807900
238.1.0110.063
238.1.0110.063
1.100
30.000
4.000
2.000
2.000
0.001
84807900
238.1.0120.063
238.1.0120.063
1.200
30.000
4.000
2.000
2.000
0.001
84807900
238.1.0130.063
238.1.0130.063
1.300
30.000
4.000
2.000
2.000
0.001
84807900
238.1.0140.063
238.1.0140.063
1.400
30.000
4.000
2.000
2.000
0.001
84807900
238.1.0150.063
238.1.0150.063
1.500
30.000
6.000
3.000
3.000
0.003
84807900
238.1.0160.080
238.1.0160.080
1.600
32.000
6.000
3.000
3.000
0.003
84807900
238.1.0170.080
238.1.0170.080
1.700
32.000
6.000
3.000
3.000
0.003
84807900
238.1.0180.080
238.1.0180.080
1.800
32.000
6.000
3.000
3.000
0.003
84807900
238.1.0190.080
238.1.0190.080
1.900
32.000
6.000
3.000
3.000
0.003
84807900
238.1.0200.080
238.1.0200.080
2.000
32.000
6.000
3.000
3.000
0.003
84807900
238.1.0210.100
238.1.0210.100
2.100
50.000
6.000
3.000
3.000
0.005
84807900
238.1.0220.080
238.1.0220.080
2.200
32.000
6.000
3.000
3.000
0.004
84807900
238.1.0230.100
238.1.0230.100
2.300
50.000
6.000
3.000
3.000
0.005
84807900
238.1.0240.100
238.1.0240.100
2.400
50.000
6.000
3.000
3.000
0.005
84807900
238.1.0250.100
238.1.0250.100
2.500
50.000
6.000
3.000
3.000
0.005
84807900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表