FX-HV - Horizontal-Vertical Systems
Flaig Magnetsysteme
Lifting Magnets
Load and lifting device
Powered by
CAD模型選擇
{flaig_te/lifting_magnets/load_lifting_device/fx_hv_asmtab.prj},{NB=1103 0402(-4511)},{MODELL=FX-HV 400},{ARTNR=1103 0402},{S=400-1000},{FA=2000x1000},{TF=400},{MT=80},{ROT=-45},{POS1=1},{POS1X= '1', 'Step 1', '2', 'Step 2', '3', 'Step 3', '4', 'Step 4', '5', 'Step 5'},{POS2=1},{POS2X= '1', 'Step 1', '2', 'Step 2', '3', 'Step 3', '4', 'Step 4', '5', 'Step 5', '6', 'Step 6', '7', 'Step 7'},{L=1250},{B=450},{L1=795},{B1=475},{TRS=Traglasttabelle},{GEW=31},{PPATH=parts/fx_hv_asmtpl.prj},{CTN=85051100},{MNTINTV=1},{STDDTIME=5},{VIS=1},{PDF=Vertriebszeichnung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MODELL
ⁿ/ₐ
ARTNR
Item number
ⁿ/ₐ
S
Slices-Ø
[mm]
FA
Flat material Dimensions
[mm]
TF
Max. Load capacity with stop
[kg]
MT
Max. Load capacity without stop
[mm]
L
Dimension L
[mm]
B
Dimension B
[mm]
L1
Dimension L1
[mm]
B1
Dimension B1
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
1103 0202
FX-HV 200
1103 0202
250-750
2000x750
200
40
1000
400
715
390
24
85051100
1103 0402
FX-HV 400
1103 0402
400-1000
2000x1000
400
80
1250
450
795
475
31
85051100
1103 0802
FX-HV 800
1103 0802
500-1200
2500x1250
800
160
1500
500
1040
520
70
85051100
1103 2002
FX-HV 2000
1103 2002
500-1200
2500x1250
2000
400
1800
600
1200
650
243
85051100
1103 3002
FX-HV 3000
1103 3002
500-1200
2500x1250
3000
600
1800
600
1200
650
294
85051100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表