MPS90 - 90° fixed metric conduit fitting
Flexicon
Non-metallic conduits and fittings
MPS
90 Degree
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/mps/90_degree/mps90.prj},{NB=MPS90-20-M20#---(B)},{CLR=B},{CT=MPS90},{NS=20},{A=M20 x 1.5},{B=13},{C=39},{D=33},{E=14.5},{F=27},{CNSMAT=Nylon PA66},{INFO=HTML (online)},{NDM=20},{KDM=18.16},{P=1.5},{NDM2=30},{KDM2=25.706},{SW=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NS
Nominal Size
ⁿ/ₐ
A
Metric Thread
ⁿ/ₐ
B
Height
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Diameter
[mm]
CNSMAT
Material
[mm]
MPS90-16-M16#---(B)
MPS90-16-M16#
16
M16 x 1.5
11
38
28
10.5
22
Nylon PA66
MPS90-16-M20#---(B)
MPS90-16-M20#
16
M20 x 1.5
13
38
28
10.5
27
Nylon PA66
MPS90-20-M20#---(B)
MPS90-20-M20#
20
M20 x 1.5
13
39
33
14.5
27
Nylon PA66
MPS90-28-M25#---(B)
MPS90-28-M25#
28
M25 x 1.5
15
46
33
19.0
33
Nylon PA66
MPS90-30-M25#---(B)
MPS90-30-M25#
30
M25 x 1.5
15
48
42
19.0
33
Nylon PA66
MPS90-32-M32#---(B)
MPS90-32-M32#
32
M32 x 1.5
16
58
48
24.5
40
Nylon PA66
MPS90-40-M40#---(B)
MPS90-40-M40#
40
M40 x 1.5
16
97
60
33.0
50
Nylon PA66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表