BC-C - Straight, fixed, external thread, nickel plated brass, conduit fitting
Flexicon
Metallic conduits and fittings
BC
Powered by
CAD模型選擇
{flexicon/2_metallic_conduit_and_fittings/bc/bc_c.prj},{NB=BC34-M32-C},{CLR=Self colour},{DES=Metric Thread},{CT=BC},{CS=34},{T1=M32},{NDM=32.000},{KDM=30.160},{A=M32x1.5},{B=15},{C=47},{D=49},{E=26},{F=40},{G=42},{H=41},{CNSMAT=Nickel Plated Brass},{INFO=HTML (online)},{FCL=12.000},{SCL=7.000},{GCL=11.000},{OL=12.000},{CL=6.000},{CD=40.000},{HL=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Length
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Width accross flats
[mm]
G
Diameter
[mm]
H
Diameter
[mm]
CNSMAT
Material
ⁿ/ₐ
BC16-M16-C
BC16-M16-C
Self colour
Metric Thread
16
M16x1.5
12
38
33
11
24
26
24
Nickel Plated Brass
BC21-M20-C
BC21-M20-C
Self colour
Metric Thread
21
M20x1.5
12
37
35
15
26
30
28
Nickel Plated Brass
BC28-M25-C
BC28-M25-C
Self colour
Metric Thread
28
M25x1.5
14
43
43
19
34
36
35
Nickel Plated Brass
BC34-M32-C
BC34-M32-C
Self colour
Metric Thread
34
M32x1.5
15
47
49
26
40
42
41
Nickel Plated Brass
BC42-M40-C
BC42-M40-C
Self colour
Metric Thread
42
M40x1.5
16
57
58
33
50
52
50
Nickel Plated Brass
BC54-M50-C
BC54-M50-C
Self colour
Metric Thread
54
M50x1.5
18
76
74
45
70
64
63
Nickel Plated Brass
BC28-PG21-C
BC28-PG21-C
Self colour
PG Thread
28
PG21
12
43
43
19
34
36
35
Nickel Plated Brass
BC34-PG29-C
BC34-PG29-C
Self colour
PG Thread
34
PG29
12
47
49
26
40
42
41
Nickel Plated Brass
BC42-PG36-C
BC42-PG36-C
Self colour
PG Thread
42
PG36
14
57
58
33
50
52
50
Nickel Plated Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表