LTP - Galvanised steel helically wound flexible conduit with smooth, oil resistant, black PVC coating
Flexicon
Metallic conduits and fittings
Conduits
Liquidtight conduits
Powered by
CAD模型選擇
{flexicon/2_metallic_conduit_and_fittings/conduits/liquidtight/ltp.prj},{NB=LTP20},{T1=LTP},{CLR=Black},{NS=20},{P=F},{OD=21.1},{ID=16.0},{R=65},{CNSMAT=Galvanised steel},{INFO=HTML (online)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
NS
Nominal Size
[mm]
OD
Outside diameter
[mm]
ID
Inside diameter
[mm]
R
Min Inside Bend Radius
[mm]
CNSMAT
Material
ⁿ/ₐ
LTP10
LTP10
Black
10
11.8
7.0
35
Galvanised steel
LTP12
LTP12
Black
12
14.2
10.0
40
Galvanised steel
LTP16
LTP16
Black
16
17.8
12.6
45
Galvanised steel
LTP20
LTP20
Black
20
21.1
16.0
65
Galvanised steel
LTP25
LTP25
Black
25
26.4
21.0
100
Galvanised steel
LTP32
LTP32
Black
32
33.1
26.5
135
Galvanised steel
LTP40
LTP40
Black
40
41.8
35.4
175
Galvanised steel
LTP50
LTP50
Black
50
47.9
40.4
230
Galvanised steel
LTP63
LTP63
Black
63
59.7
51.6
280
Galvanised steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表