LTPAS - Galvanised steel helically wound flexible conduit with smooth, oil resistant, anti-static, black PVC coating.
Flexicon
Metallic conduits and fittings
Conduits
Liquidtight conduits
Powered by
CAD模型選擇
{flexicon/2_metallic_conduit_and_fittings/conduits/liquidtight/ltpas.prj},{NB=LTPAS25},{T1=LTPAS},{CLR=Black},{NS=25},{P=C},{OD=26.4},{ID=21.0},{R=100},{CNSMAT=Galvanised steel},{INFO=HTML (online)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
NS
Nominal Size
[mm]
OD
Outside diameter
[mm]
ID
Inside diameter
[mm]
R
Min Inside Bend Radius
[mm]
CNSMAT
Material
ⁿ/ₐ
LTPAS16
LTPAS16
Black
16
17.8
12.6
45
Galvanised steel
LTPAS20
LTPAS20
Black
20
21.1
16.0
65
Galvanised steel
LTPAS25
LTPAS25
Black
25
26.4
21.0
100
Galvanised steel
LTPAS32
LTPAS32
Black
32
33.1
26.5
135
Galvanised steel
LTPAS40
LTPAS40
Black
40
41.8
35.4
175
Galvanised steel
LTPAS50
LTPAS50
Black
50
47.9
40.4
230
Galvanised steel
LTPAS63
LTPAS63
Black
63
59.7
51.6
280
Galvanised steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表