LFHUBRD - Galvanised steel helically wound flexible steel conduit with polyolefin extra low fire hazard coating and stainless steel overbraid
Flexicon
Metallic conduits and fittings
Conduits
Overbraided metal - plastic coated conduits
Powered by
CAD模型選擇
{flexicon/2_metallic_conduit_and_fittings/conduits/overb_met_plastic_coat/lfhubrd.prj},{NB=LFHUBRD20},{T1=LFHUBRD},{CLR=Self colour},{NS=20},{P=F},{OD=22.7},{ID=16.9},{R=45},{CNSMAT=Galvanised Steel / LFH / Stainless Steel},{INFO=HTML (online)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
NS
Nominal Size
[mm]
OD
Outside diameter
[mm]
ID
Inside diameter
[mm]
R
Min Inside Bend Radius
[mm]
CNSMAT
Material
ⁿ/ₐ
LFHUBRD20
LFHUBRD20
Self colour
20
22.7
16.9
45
Galvanised Steel / LFH / ...
LFHUBRD25
LFHUBRD25
Self colour
25
27.2
21.1
55
Galvanised Steel / LFH / ...
LFHUBRD32
LFHUBRD32
Self colour
32
35.2
28.1
70
Galvanised Steel / LFH / ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表