FSSBRD - Stainless steel (316L) annually corrugated conduit with stainless steel (316L) overbraid
Flexicon
Metallic conduits and fittings
Conduits
Overbraided metal conduits
Powered by
CAD模型選擇
{flexicon/2_metallic_conduit_and_fittings/conduits/overbraide_metal/fssbrd.prj},{NB=FSSBRD20},{T1=FSSBRD},{CLR=Self colour},{NS=20},{P=F},{RL=25},{OD=23.0},{ID=16.2},{RSA=60},{RMA=160},{CNSMAT=Stainless steel (Grade 316L)},{INFO=HTML (online)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NS
Nominal Size
[mm]
RL
Reel Length
[m]
OD
Outside diameter
[mm]
ID
Inside diameter
[mm]
RSA
Min Inside Bend Radius - Static Applications
[mm]
RMA
Min Inside Bend Radius - Moving Applications
[mm]
CNSMAT
Material
ⁿ/ₐ
FSSBRD20
FSSBRD20
20
25
23.0
16.2
60
160
Stainless steel (Grade 31...
FSSBRD25
FSSBRD25
25
25
28.3
20.2
70
170
Stainless steel (Grade 31...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表