FUSSB - Galvanised steel helically wound flexible conduit with stainless steel (grade 316) overbraid
Flexicon
Metallic conduits and fittings
Conduits
Overbraided metal conduits
Powered by
CAD模型選擇
{flexicon/2_metallic_conduit_and_fittings/conduits/overbraide_metal/fussb.prj},{NB=FUSSB20},{T1=FUSSB},{CLR=Self colour},{NS=20},{P=F},{OD=21.5},{ID=16.9},{R=45},{CNSMAT=Galvanised Steel / Stainless Steel},{INFO=HTML (online)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
NS
Nominal Size
[mm]
OD
Outside diameter
[mm]
ID
Inside diameter
[mm]
R
Min Inside Bend Radius
[mm]
CNSMAT
Material
ⁿ/ₐ
FUSSB16
FUSSB16
Self colour
16
17.5
13.0
40
Galvanised Steel / Stainl...
FUSSB20
FUSSB20
Self colour
20
21.5
16.9
45
Galvanised Steel / Stainl...
FUSSB25
FUSSB25
Self colour
25
26.0
21.1
55
Galvanised Steel / Stainl...
FUSSB32
FUSSB32
Self colour
32
34.0
28.1
70
Galvanised Steel / Stainl...
FUSSB40
FUSSB40
Self colour
40
43.5
37.6
80
Galvanised Steel / Stainl...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表