FPISS - Standard weight nylon with stainless steel overbraid conduit
Flexicon
Metallic conduits and fittings
Conduits
Overbraided corrugated conduits
Powered by
CAD模型選擇
{flexicon/2_metallic_conduit_and_fittings/conduits/overbraided_corr/fpiss.prj},{NB=FPISS28},{T1=FPISS},{CLR=Self colour},{NS=28},{P=C},{OD=30.0},{ID=21.3},{R=50},{CNSMAT=PA12 / Stainless Steel},{INFO=HTML (online)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
NS
Nominal Size
[mm]
P
Pitch
ⁿ/ₐ
OD
Outside diameter
[mm]
ID
Inside diameter
[mm]
R
Min Inside Bend Radius
[mm]
CNSMAT
Material
ⁿ/ₐ
FPISS16
FPISS16
Self colour
16
F
17.3
11.5
35
PA12 / Stainless Steel
FPISS21
FPISS21
Self colour
21
F
22.7
15.5
45
PA12 / Stainless Steel
FPISS28
FPISS28
Self colour
28
C
30.0
21.3
50
PA12 / Stainless Steel
FPISS34
FPISS34
Self colour
34
C
36.0
26.9
60
PA12 / Stainless Steel
FPISS42
FPISS42
Self colour
42
C
44.0
34.6
70
PA12 / Stainless Steel
FPISS54
FPISS54
Self colour
54
C
56.0
46.0
80
PA12 / Stainless Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表