FPITC - Standard weight nylon with tinned coper overbraid conduit
Flexicon
Metallic conduits and fittings
Conduits
Overbraided corrugated conduits
Powered by
CAD模型選擇
{flexicon/2_metallic_conduit_and_fittings/conduits/overbraided_corr/fpitc.prj},{NB=FPITC28},{T1=FPITC},{CLR=Self colour},{NS=28},{P=C},{OD=30.0},{ID=21.7},{R=50},{CNSMAT=PA12 / Tinned Copper},{INFO=HTML (online)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
NS
Nominal Size
[mm]
P
Pitch
ⁿ/ₐ
OD
Outside diameter
[mm]
ID
Inside diameter
[mm]
R
Min Inside Bend Radius
[mm]
CNSMAT
Material
ⁿ/ₐ
FPITC16
FPITC16
Self colour
16
F
17.3
11.8
35
PA12 / Tinned Copper
FPITC21
FPITC21
Self colour
21
F
22.7
16.7
45
PA12 / Tinned Copper
FPITC28
FPITC28
Self colour
28
C
30.0
21.7
50
PA12 / Tinned Copper
FPITC34
FPITC34
Self colour
34
C
36.0
28.1
60
PA12 / Tinned Copper
FPITC42
FPITC42
Self colour
42
C
44.0
35.5
70
PA12 / Tinned Copper
FPITC54
FPITC54
Self colour
54
C
56.0
47.2
80
PA12 / Tinned Copper
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表