您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FPRTC - Standard weight nylon with tinned coper overbraid conduit
Flexicon
Metallic conduits and fittings
Conduits
Overbraided corrugated conduits
Powered by
CAD模型選擇
{flexicon/2_metallic_conduit_and_fittings/conduits/overbraided_corr/fprtc.prj},{NB=FPRTC28},{T1=FPRTC},{CLR=Self colour},{NS=28},{P=C},{OD=30.0},{ID=21.7},{R=50},{CNSMAT=PA6 / Tinned Copper},{INFO=HTML (online)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
NS
Nominal Size
[mm]
P
Pitch
ⁿ/ₐ
OD
Outside diameter
[mm]
ID
Inside diameter
[mm]
R
Min Inside Bend Radius
[mm]
CNSMAT
Material
ⁿ/ₐ
FPRTC16
FPRTC16
Self colour
16
F
17.3
11.8
35
PA6 / Tinned Copper
FPRTC21
FPRTC21
Self colour
21
F
22.7
16.7
45
PA6 / Tinned Copper
FPRTC28
FPRTC28
Self colour
28
C
30.0
21.7
50
PA6 / Tinned Copper
FPRTC34
FPRTC34
Self colour
34
C
36.0
28.1
60
PA6 / Tinned Copper
FPRTC42
FPRTC42
Self colour
42
C
44.0
35.5
70
PA6 / Tinned Copper
FPRTC54
FPRTC54
Self colour
54
C
56.0
47.2
80
PA6 / Tinned Copper
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表