301032 - SAE UNF-UN INT. HEX PLUG ISO 11926 PORTS
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/301032.prj},{NB=A301032-30},{CODE=A301032-30},{FILENAME=A301032-30_01},{F=1\"3/16-12 UN},{A=19,5},{B=15},{D=35},{CH=14}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A301032-11
A301032-11
7/16-20 UNF
12
9
14,3
5
A301032-12
A301032-12
1/2-20 UNF
12
9
16
5
A301032-14
A301032-14
9/16-18 UNF
13
10
17,5
6
A301032-19
A301032-19
3/4-16 UNF
15
11
22,2
8
A301032-22
A301032-22
7/8-14 UNF
16,5
13
25,5
10
A301032-27
A301032-27
1"1/16-12 UN
19,5
15
32
14
A301032-30
A301032-30
1"3/16-12 UN
19,5
15
35
14
A301032-33
A301032-33
1"5/16-12 UN
19,5
15
38
16
A301032-41
A301032-41
1"5/8-12 UN
19,5
15
48
19
A301032-48
A301032-48
1"7/8-12 UN
19,5
15
54
19
SA301032-08
SA301032-08
5/16-24 UNF-2A
10
7,5
14
SA301032-09
SA301032-09
3/8-24 UNF-2A
10
7,5
13
A301032-22-T
A301032-22-T
7/8-14 UNF
16,5
13
25,5
10
A301032-22-V
A301032-22-V
7/8-14 UNF
16,5
13
25,5
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表