702380 - STRAIGHT CONNECTOR METRIC PARALLEL ISO 9974-1 PORT - MALE DIN L
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702380.prj},{NB=A702380-1014},{CODE=A702380-1014},{FILENAME=A702380-1014_00},{F=M16x1,5-6g},{F1=M14x1,5-6g},{A=32},{B=11},{CH=19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
CH
Hexagonal key
[mm]
A702380-0610
A702380-0610
M12x1,5-6g
M10x1-6g
26,5
10
14
A702380-0812
A702380-0812
M14x1,5-6g
M12x1,5-6g
31
10
17
A702380-1010
A702380-1010
M16x1,5-6g
M10x1,0-6h
28
11
17
A702380-1014
A702380-1014
M16x1,5-6g
M14x1,5-6g
32
11
19
A702380-1216
A702380-1216
M18x1,5-6g
M16x1,5-6g
33
11
22
A702380-1822
A702380-1822
M26x1,5-6g
M22x1,5-6g
37
12
30
A702380-1826
A702380-1826
M26x1,5-6g
M26x1,5-6g
40
12
32
A702380-2226
A702380-2226
M30x2-6g
M26x1,5-6g
42
14
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表