702643 - CONNECTOR MALE DIN S SERIES - MALE METRIC WITH ELASTOMER SEAL ISO 9974 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702643.prj},{NB=A702643-2533},{CODE=A702643-2533},{FILENAME=A702643-2533_00},{F=M36x2-6g},{F1=M33x2-6g},{A=53},{B=23},{D=18},{CH=41}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A702643-0610
A702643-0610
M14x1,5-6g
M10x1-6g
26,5
11,5
8
14
A702643-0612
A702643-0612
M14x1,5-6g
M12x1,5-6g
32
13
12
17
A702643-0812
A702643-0812
M16x1,5-6g
M12x1,5-6g
34
15
12
17
A702643-0814
A702643-0814
M16x1,5-6g
M14x1,5-6g
34
15
12
19
A702643-1012
A702643-1012
M18x1,5-6g
M12x1,5-6g
34
14,5
12
19
A702643-1014
A702643-1014
M18x1,5-6g
M14x1,5-6g
34
14,5
12
19
A702643-1016
A702643-1016
M18x1,5-6g
M16x1,5-6g
34,5
14,5
12
22
A702643-1018
A702643-1018
M18x1,5-6g
M18x1,5-6g
36,5
17
12
24
A702643-1218
A702643-1218
M20x1,5-6g
M18x1,5-6g
36,5
17
12
24
A702643-1418
A702643-1418
M22x1,5-6g
M18x1,5-6g
36,5
14,5
12
24
A702643-1420
A702643-1420
M22x1,5-6g
M20x1,5-6g
41
19
14
27
A702643-1622
A702643-1622
M24x1,5-6g
M22x1,5-6g
41
18,5
14
27
A702643-1627
A702643-1627
M24x1,5-6g
M27x2-6g
44
19,5
16
32
A702643-2027
A702643-2027
M30x2-6g
M27x2-6g
47
20,5
16
32
A702643-2033
A702643-2033
M30x2-6g
M33x2-6g
51,5
23
18
41
A702643-2533
A702643-2533
M36x2-6g
M33x2-6g
53
23
18
41
A702643-3042
A702643-3042
M42x2-6g
M42x2-6g
57
23,5
20
50
A702643-3848
A702643-3848
M52x2-6g
M48x2-6g
64
26
22
55
SA702643-0810
SA702643-0810
M16x1,5-6g
M10x1-6g
28,5
12
8
17
SA702643-0816
SA702643-0816
M16x1,5-6g
M16x1,5-6g
35,5
16,5
12
22
SA702643-0826
SA702643-0826
M16x1,5-6g
M26x1,5-6g
40
17
16
32
SA702643-1027
SA702643-1027
M18x1,5-6g
M27x2-6g
43
19,5
16
32
SA702643-1212
SA702643-1212
M20x1,5-6g
M12x1,5-6g
34
14,5
12
22
SA702643-1214
SA702643-1214
M20x1,5-6g
M14x1,5-6g
35
15,5
12
22
SA702643-1216
SA702643-1216
M20x1,5-6g
M16x1,5-6g
36
16,5
16,5
22
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表