707147 - 90° BANJO ELBOW MALE DIN L SERIES - MALE METRIC END WITH METAL/RUBBER RING
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/707147.prj},{NB=A707147-1216},{CODE=A707147-1216},{FILENAME=A707147-1216_04},{F=M18x1,5-6g},{F1=M16x1,5-6g},{B=25},{B1=18},{C=37},{D=12},{E=16,5},{CH=24}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
D
[mm]
E
[mm]
CH
Hexagonal key
[mm]
A707147-0610
A707147-0610
M12x1,5-6g
M10x1-6g
19
12
24
8
10,5
17
A707147-0812
A707147-0812
M14x1,5-6g
M12x1,5-6g
21,5
14,5
30
12
14
19
A707147-0814
A707147-0814
A707147-1014
A707147-1014
M16x1,5-6g
M14x1,5-6g
22,5
15,5
31
12
14
19
A707147-1018
A707147-1018
A707147-1216
A707147-1216
M18x1,5-6g
M16x1,5-6g
25
18
37
12
16,5
24
A707147-1218
A707147-1218
A707147-1516
A707147-1516
A707147-1518
A707147-1518
M22x1,5-6g
M18x1,5-6g
27
20
39
12
18
27
A707147-1522
A707147-1522
M22x1,5-6g
M22x1,5-6g
28,5
21,5
14
30
A707147-1822
A707147-1822
M26x1,5-6g
M22x1,5-6g
28,5
21
45
14
21,5
32
A707147-2226
A707147-2226
M30x2-6g
M26x1,5-6g
35
27,5
53
16
24
38
A707147-2833
A707147-2833
M36x2-6g
M33x2-6g
39,5
32
66
18
30,5
46
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表