707509 - 90° ELBOW UNION MALE DIN S SERIES
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/707509.prj},{NB=A707509-14},{CODE=A707509-14},{FILENAME=A707509-14_02},{F=M22x1,5-6g},{F1=M22x1,5-6g},{B=30},{B1=22},{C=30},{C1=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
A707509-06
A707509-06
M14x1,5-6g
M14x1,5-6g
23
16
23
16
A707509-08
A707509-08
M16x1,5-6g
M16x1,5-6g
24
17
24
17
A707509-10
A707509-10
M18x1,5-6g
M18x1,5-6g
25
17,5
25
17,5
A707509-12
A707509-12
M20x1,5-6g
M20x1,5-6g
29
21,5
29
21,5
A707509-14
A707509-14
M22x1,5-6g
M22x1,5-6g
30
22
30
22
A707509-16
A707509-16
M24x1,5-6g
M24x1,5-6g
33
24,5
33
24,5
A707509-20
A707509-20
M30x2-6g
M30x2-6g
37
26,5
37
26,5
A707509-25
A707509-25
M36x2-6g
M36x2-6g
42
30
42
30
A707509-30
A707509-30
M42x2-6g
M42x2-6g
49
35,5
49
35,5
A707509-38
A707509-38
M52x2-6g
M52x2-6g
57
41
57
41
SA707509-2016
SA707509-2016
M30x2-6g
M24x1,5-6g
37
26,5
35
26,5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表