707729 - 90° ELBOW UNION SWIVEL NUT DIN S SERIES - SWIVEL NUT DIN S SERIES
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/707729.prj},{NB=A707729-1414},{CODE=A707729-1414},{FILENAME=A707729-1414_00},{CH=27},{B=35,5},{F=M22x1,5-6g},{F1=M22x1,5-6g},{C=35,5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
C
[mm]
A707729-0606
A707729-0606
17
29,5
M14x1,5-6g
M14x1,5-6g
29,5
A707729-0808
A707729-0808
19
30,5
M16x1,5-6g
M16x1,5-6g
30,5
A707729-1010
A707729-1010
22
30,5
M18x1,5-6g
M18x1,5-6g
30,5
A707729-1212
A707729-1212
24
35
M20x1,5-6g
M20x1,5-6g
35
A707729-1414
A707729-1414
27
35,5
M22x1,5-6g
M22x1,5-6g
35,5
A707729-1616
A707729-1616
30
41,5
M24x1,5-6g
M24x1,5-6g
41,5
A707729-2020
A707729-2020
36
50
M30x2-6g
M30x2-6g
50
A707729-2525
A707729-2525
46
53,5
M36x2-6g
M36x2-6g
53,5
A707729-3030
A707729-3030
50
58
M42x2-6g
M42x2-6g
58
A707729-3838
A707729-3838
60
72
M52x2-6g
M52x2-6g
72
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
E6MK4 Adapter - Swivel nut elbow
Parker
29.02.2024
702676 - UNION SWIVEL FEMALE DIN - MALE DIN S SERIES
FOR Fittings
06.06.2024
I.EQS - Cutting ring fittings EQUAL ELBOW UNIONS Stainless steel 316TI
FG INOX
16.02.2017
Straight reduction coupling, S-series, ISO 8434-1-RDS - Tube connector on b...
VOSS
11.04.2023
707060 - 90° ELBOW UNION MALE - SWIVEL FEMALE DIN L SERIES
FOR Fittings
06.06.2024
711005 - UNION TEE MALE DIN L SERIES
FOR Fittings
06.06.2024
EW EO - Swivel nut elbow
Parker
29.02.2024
SGPPE, SUTPE, SUTPES - 90 Degree Elbow Low Pressure Pipe Fitting (MISUMI)
Misumi
01.06.2021
Model 5321 - 90° female / female elbow NPT - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
707004 - 90° ELBOW UNION MALE DIN L SERIES
FOR Fittings
06.06.2024
707071 - 90° (ADJ) ELBOW MALE DIN L SERIES - MALE JIS WITH O.R. JIS 2351 PO...
FOR Fittings
06.06.2024
702137 - CONNECTOR MALE DIN L SERIES - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
10.06.2024
DS-VBDKO - Fitting body with nut and cutting ring
Gates Tube Fittings
27.11.2023
C-EVW - Elbow couplings with cutting ring
Conexa
02.08.2013
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表