目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
EKV - Merkel® Chevron Seal Set
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Chevron Seals
Powered by
CAD模型選擇
{freudenberg/hydraulics/chevron_seals/ekv_asmtab.prj},{NB=24139296 EKV 100 80 20.6 (0)},{IDNR=},{ARTIKELNR=24139296},{DD=80.0},{D=100.0},{NUT=0},{D1=99.0},{L=21.2},{H=20.6},{P=10.0},{C=6.0},{PPATH=ekv/ekv_asmtpl.prj},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
d
[mm]
D
[mm]
D1
d1
[mm]
L
[mm]
H
[mm]
P
Profile
[mm]
C
[mm]
24101339 EKV 40 25 11
24101339
25.0
40.0
39.0
11.5
11.0
7.5
5.0
24148048 EKV 45 30 11
24148048
30.0
45.0
44.0
11.5
11.0
7.5
5.0
24139300 EKV 50 35 11
24139300
35.0
50.0
49.0
11.5
11.0
7.5
5.0
24148049 EKV 55 40 11
24148049
40.0
55.0
54.0
11.5
11.0
7.5
5.0
24148050 EKV 56 41 11
24148050
41.0
56.0
55.0
11.5
11.0
7.5
5.0
24139297 EKV 60 45 11
24139297
45.0
60.0
59.0
11.5
11.0
7.5
5.0
24139361 EKV 63 48 11
24139361
48.0
63.0
62.0
13.0
11.0
7.5
5.0
24139314 EKV 70 50 14.6
24139314
50.0
70.0
69.0
15.2
14.6
10.0
6.0
24248122 EKV 80 65 12
24248122
65.0
80.0
79.0
12.5
12.0
7.5
5.0
24148051 EKV 90 70 20.6
24148051
70.0
90.0
89.0
21.2
20.6
10.0
6.0
24139296 EKV 100 80 20.6
24139296
80.0
100.0
99.0
21.2
20.6
10.0
6.0
24144307 EKV 110 90 20.6
24144307
90.0
110.0
109.0
21.2
20.6
10.0
6.0
24148052 EKV 115 95 20.6
24148052
95.0
115.0
114.0
21.2
20.6
10.0
6.0
24099512 EKV 125 100 25
24099512
100.0
125.0
124.0
25.8
25.0
12.5
7.5
24139362 EKV 140 115 25
24139362
115.0
140.0
139.0
25.8
25.0
12.5
7.5
24144511 EKV 150 120 28
24144511
120.0
150.0
148.5
29.0
28.0
15.0
7.5
24099516 EKV 160 130 28
24099516
130.0
160.0
158.5
29.0
28.0
15.0
7.5
24139365 EKV 180 150 30.5
24139365
150.0
180.0
178.5
31.5
30.5
15.0
7.5
24139359 EKV 200 170 32.5
24139359
170.0
200.0
198.5
33.5
32.5
15.0
7.5
24139363 EKV 250 220 32.5
24139363
220.0
250.0
248.5
33.5
32.5
15.0
7.5
24182616 EKV 280 250 32.5
24182616
250.0
280.0
278.5
33.5
32.5
15.0
7.5
24148055 EKV 300 270 32.5
24148055
270.0
300.0
298.5
33.5
32.5
15.0
7.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表